Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 126 - 150 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

15523 15500 2.3750 in
60.325
mm
0.625 in
15.875
mm
15523RB 15500 2.3750 in
60.325
mm
0.625 in
15.875
mm
157430 157000 43.0000 in
1092.200
mm
3 in
76.2
mm
158442 158000 44.2500 in
1123.950
mm
3 in
76.2
mm
161850 160000 18.5000 in
469.900
mm
1.5 in
38.1
mm
161900 160000 19.0000 in
482.600
mm
1.5 in
38.1
mm
161925 160000 19.2500 in
488.950
mm
1.5 in
38.1
mm
1620 1600 2.6250 in
66.675
mm
0.625 in
15.875
mm
16282 16000 2.8346 in
71.999
mm
0.5605 in
14.237
mm
16283 16000 2.8440 in
72.238
mm
0.75 in
19.05
mm
16284 16000 2.8440 in
72.238
mm
0.625 in
15.875
mm
16522 16500 2.6875 in
68.263
mm
0.6875 in
17.463
mm
168500 168000 50.0000 in
1270.000
mm
2.625 in
66.675
mm
168500V 168000 50.0000 in
1270.000
mm
2.625 in
66.675
mm
16929 16900 2.9523 in
74.988
mm
0.5625 in
14.288
mm
171400 170000 14 in
355.6
mm
1.3125 in
33.338
mm
171436 170000 14.3720 in
365.049
mm
1.3125 in
33.338
mm
171450 170000 14.5000 in
368.300
mm
1.3125 in
33.338
mm
17244 17000 2.4409 in
61.999
mm
0.5625 in
14.288
mm
17244A 17000 2.4402 in
61.981
mm
0.5625 in
14.288
mm
17245XA 17000 2.4409 in
61.999
mm
0.6290 in
15.977
mm
1729 1700 2.2400 in
56.896
mm
0.625 in
15.875
mm
1729X 1700 2.2400 in
56.896
mm
0.625 in
15.875
mm
1730 1700 2.1250 in
53.975
mm
0.625 in
15.875
mm
1738X 1700 2.2500 in
57.150
mm
0.6910 in
17.551
mm
  Results 126 - 150 of 1000 « 6 7 8 9 10 »  
<