All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 1000 « 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

15523 15500 2.3750 in
60.325
mm
0.625 in
15.875
mm
CAD Icon (for items table)
15523RB 15500 2.3750 in
60.325
mm
0.625 in
15.875
mm
CAD Icon (for items table)
157430 157000 43.0000 in
1092.200
mm
3 in
76.2
mm
CAD Icon (for items table)
158442 158000 44.2500 in
1123.950
mm
3 in
76.2
mm
CAD Icon (for items table)
161850 160000 18.5000 in
469.900
mm
1.5 in
38.1
mm
CAD Icon (for items table)
161900 160000 19.0000 in
482.600
mm
1.5 in
38.1
mm
CAD Icon (for items table)
161925 160000 19.2500 in
488.950
mm
1.5 in
38.1
mm
CAD Icon (for items table)
1620 1600 2.6250 in
66.675
mm
0.625 in
15.875
mm
CAD Icon (for items table)
16282 16000 2.8346 in
71.999
mm
0.5605 in
14.237
mm
CAD Icon (for items table)
16283 16000 2.8440 in
72.238
mm
0.75 in
19.05
mm
CAD Icon (for items table)
16284 16000 2.8440 in
72.238
mm
0.625 in
15.875
mm
CAD Icon (for items table)
16522 16500 2.6875 in
68.263
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
168500 168000 50.0000 in
1270.000
mm
2.625 in
66.675
mm
CAD Icon (for items table)
168500V 168000 50.0000 in
1270.000
mm
2.625 in
66.675
mm
CAD Icon (for items table)
16929 16900 2.9523 in
74.988
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
171400 170000 14 in
355.6
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
171436 170000 14.3720 in
365.049
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
171450 170000 14.5000 in
368.300
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
17244 17000 2.4409 in
61.999
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
17244A 17000 2.4402 in
61.981
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
17245XA 17000 2.4409 in
61.999
mm
0.6290 in
15.977
mm
CAD Icon (for items table)
1729 1700 2.2400 in
56.896
mm
0.625 in
15.875
mm
CAD Icon (for items table)
1729X 1700 2.2400 in
56.896
mm
0.625 in
15.875
mm
CAD Icon (for items table)
1730 1700 2.1250 in
53.975
mm
0.625 in
15.875
mm
CAD Icon (for items table)
1738X 1700 2.2500 in
57.150
mm
0.6910 in
17.551
mm
CAD Icon (for items table)
  Results 126 - 150 of 1000 « 6 7 8 9 10 »