All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 1000 « 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

224199 224000 20.0000 in
508.000
mm
3.5938 in
91.283
mm
CAD Icon (for items table)
224200 224000 20.0000 in
508.000
mm
2.9375 in
74.613
mm
CAD Icon (for items table)
224204 224000 20.5000 in
520.7
mm
3 in
76.2
mm
CAD Icon (for items table)
22720 22700 3.2500 in
82.550
mm
0.8125 in
20.638
mm
CAD Icon (for items table)
22721 22700 3.2500 in
82.550
mm
0.8125 in
20.638
mm
CAD Icon (for items table)
231975 230000 19.7500 in
501.650
mm
2 in
50.8
mm
CAD Icon (for items table)
2320 2300 2.2400 in
56.896
mm
0.8125 in
20.638
mm
CAD Icon (for items table)
232025 230000 20.2500 in
514.350
mm
2 in
50.8
mm
CAD Icon (for items table)
23250X 23000 2.5000 in
63.500
mm
0.5780 in
14.681
mm
CAD Icon (for items table)
23255X 23000 2.5591 in
65.001
mm
0.625 in
15.875
mm
CAD Icon (for items table)
23256 23000 2.5625 in
65.088
mm
0.625 in
15.875
mm
CAD Icon (for items table)
233 235 2.4409 in
61.999
mm
0.5131 in
13.033
mm
CAD Icon (for items table)
2330 2300 2.2400 in
56.896
mm
0.8125 in
20.638
mm
CAD Icon (for items table)
23420 23400 2.6875 in
68.263
mm
0.875 in
22.225
mm
CAD Icon (for items table)
234215 234000 21.5000 in
546.1
mm
2.1875 in
55.563
mm
CAD Icon (for items table)
234215W 234000 21.5000 in
546.1
mm
2.1875 in
55.563
mm
CAD Icon (for items table)
234215X 234000 21.5000 in
546.1
mm
2.1875 in
55.563
mm
CAD Icon (for items table)
234220 234000 22.0000 in
558.800
mm
1.75 in
44.45
mm
CAD Icon (for items table)
23620 23600 2.8750 in
73.025
mm
0.875 in
22.225
mm
CAD Icon (for items table)
23621 23600 2.8750 in
73.025
mm
0.875 in
22.225
mm
CAD Icon (for items table)
23720 23700 2.8750 in
73.025
mm
0.875 in
22.225
mm
CAD Icon (for items table)
239225 239000 22.5000 in
571.500
mm
2.125 in
53.975
mm
CAD Icon (for items table)
239225A 239000 22.5000 in
571.500
mm
2.2500 in
57.150
mm
CAD Icon (for items table)
239227 239000 22.5000 in
571.500
mm
2.1875 in
55.563
mm
CAD Icon (for items table)
242 245 2.4409 in
61.999
mm
0.630 in
16.002
mm
CAD Icon (for items table)
  Results 201 - 225 of 1000 « 6 7 8 9 10 »