Batch CAD Cart (0)
  • Cart is empty
476 - 483 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 32205-B N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A CAD
N/A 32213 N/A 120 mm4.7244 in N/A 27 mm1.063 in N/A CAD
N/A 30212C N/A 130 mm5.1181 in N/A 19 mm0.748 in N/A CAD
N/A 30216 N/A 141.000 mm5.5512 in N/A 22 mm0.8661 in N/A CAD
N/A 32006X N/A 62 mm2.4409 in N/A 13 mm0.5118 in N/A CAD
N/A 30216 N/A 150 mm5.9055 in N/A 24.300 mm0.9567 in N/A CAD
N/A 32010X N/A 82.000 mm3.2283 in N/A 21.500 mm0.8465 in N/A CAD
N/A 32010X N/A 82.000 mm3.2283 in N/A 17 mm0.6693 in N/A CAD
476 - 483 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20