Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
JN6010 | Series N/A JN6000 | D - Cup Outer Diameter N/A 125 mm4.9213 in | C - Cup Width N/A 40 mm1.5748 in |
CAD
N/A ![]() |
JK150966 | Series N/A 87000 | D - Cup Outer Diameter N/A 280 mm11.0236 in | C - Cup Width N/A 40 mm1.5748 in |
CAD
N/A ![]() |
Y30232M | Series N/A 30232 | D - Cup Outer Diameter N/A 290 mm11.4173 in | C - Cup Width N/A 40 mm1.5748 in |
CAD
N/A ![]() |
JM734411 | Series N/A M734400 | D - Cup Outer Diameter N/A 241.000 mm9.4882 in | C - Cup Width N/A 42 mm1.6535 in |
CAD
N/A ![]() |
Y30322M | Series N/A 30322 | D - Cup Outer Diameter N/A 240 mm9.4488 in | C - Cup Width N/A 42 mm1.6535 in |
CAD
N/A ![]() |
Y32314M | Series N/A 32314 | D - Cup Outer Diameter N/A 150 mm5.9055 in | C - Cup Width N/A 42 mm1.6535 in |
CAD
N/A ![]() |
Y31324XM | Series N/A 31324X | D - Cup Outer Diameter N/A 260 mm10.2362 in | C - Cup Width N/A 42 mm1.6535 in |
CAD
N/A ![]() |
JH415610 | Series N/A H415600 | D - Cup Outer Diameter N/A 145 mm5.7087 in | C - Cup Width N/A 42 mm1.6535 in |
CAD
N/A ![]() |
Y32314CM | Series N/A 32314C | D - Cup Outer Diameter N/A 150 mm5.9055 in | C - Cup Width N/A 42 mm1.6535 in |
CAD
N/A ![]() |
JN7010 | Series N/A JN7000 | D - Cup Outer Diameter N/A 140 mm5.5118 in | C - Cup Width N/A 43 mm1.6929 in |
CAD
N/A ![]() |
JN7510 | Series N/A JN7500 | D - Cup Outer Diameter N/A 145 mm5.7087 in | C - Cup Width N/A 43 mm1.6929 in |
CAD
N/A ![]() |
Y33122M | Series N/A 33122 | D - Cup Outer Diameter N/A 180 mm7.0866 in | C - Cup Width N/A 43 mm1.6929 in |
CAD
N/A ![]() |
Y30234 | Series N/A 30234 | D - Cup Outer Diameter N/A 310 mm12.2047 in | C - Cup Width N/A 43 mm1.6929 in |
CAD
N/A ![]() |
Y30236M | Series N/A 30236 | D - Cup Outer Diameter N/A 320 mm12.5984 in | C - Cup Width N/A 43 mm1.6929 in |
CAD
N/A ![]() |
Y32034XM | Series N/A 32034XM | D - Cup Outer Diameter N/A 260 mm10.2362 in | C - Cup Width N/A 43 mm1.6929 in |
CAD
N/A ![]() |
Y32221 | Series N/A 32221 | D - Cup Outer Diameter N/A 190 mm7.4803 in | C - Cup Width N/A 43 mm1.6929 in |
CAD
N/A ![]() |
Y32221M | Series N/A 32221M | D - Cup Outer Diameter N/A 190 mm7.4803 in | C - Cup Width N/A 43 mm1.6929 in |
CAD
N/A ![]() |
Y31326M | Series N/A 31326M | D - Cup Outer Diameter N/A 280 mm11.0236 in | C - Cup Width N/A 44 mm1.7323 in |
CAD
N/A ![]() |
J6327 | Series N/A 6300 | D - Cup Outer Diameter N/A 140 mm5.5118 in | C - Cup Width N/A 44.45 mm1.75 in |
CAD
N/A ![]() |
Y32315M | Series N/A 32315M | D - Cup Outer Diameter N/A 160 mm6.2992 in | C - Cup Width N/A 45 mm1.7717 in |
CAD
N/A ![]() |
Y30238 | Series N/A 30238 | D - Cup Outer Diameter N/A 340 mm13.3858 in | C - Cup Width N/A 46 mm1.811 in |
CAD
N/A ![]() |
JF24010 | Series N/A JF24000 | D - Cup Outer Diameter N/A 320 mm12.5984 in | C - Cup Width N/A 46 mm1.811 in |
CAD
N/A ![]() |
Y32222M | Series N/A 32222M | D - Cup Outer Diameter N/A 200 mm7.874 in | C - Cup Width N/A 46 mm1.811 in |
CAD
N/A ![]() |
Y30324M | Series N/A 30324M | D - Cup Outer Diameter N/A 260 mm10.2362 in | C - Cup Width N/A 46 mm1.811 in |
CAD
N/A ![]() |
Y33030M | Series N/A 33030 | D - Cup Outer Diameter N/A 225 mm8.8583 in | C - Cup Width N/A 46 mm1.811 in |
CAD
N/A ![]() |