Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
JHH221413 | Series N/A HH221400 | D - Cup Outer Diameter N/A 190 mm7.4803 in | C - Cup Width N/A 46.038 mm1.8125 in |
CAD
N/A ![]() |
JM241511 | Series N/A M241500 | D - Cup Outer Diameter N/A 290 mm11.4173 in | C - Cup Width N/A 46.736 mm1.84 in |
CAD
N/A ![]() |
Y31328X | Series N/A 31328X | D - Cup Outer Diameter N/A 300 mm11.811 in | C - Cup Width N/A 47 mm1.8504 in |
CAD
N/A ![]() |
Y32952M | Series N/A 32952 | D - Cup Outer Diameter N/A 360 mm14.1732 in | C - Cup Width N/A 48 mm1.8898 in |
CAD
N/A ![]() |
Y33220M | Series N/A 33220 | D - Cup Outer Diameter N/A 180 mm7.0866 in | C - Cup Width N/A 48 mm1.8898 in |
CAD
N/A ![]() |
Y32036XM | Series N/A 32036XM | D - Cup Outer Diameter N/A 280 mm11.0236 in | C - Cup Width N/A 48 mm1.8898 in |
CAD
N/A ![]() |
Y30240 | Series N/A 30240 | D - Cup Outer Diameter N/A 360 mm14.1732 in | C - Cup Width N/A 48 mm1.8898 in |
CAD
N/A ![]() |
Y32038XM | Series N/A 32038XM | D - Cup Outer Diameter N/A 290 mm11.4173 in | C - Cup Width N/A 48 mm1.8898 in |
CAD
N/A ![]() |
Y32956M | Series N/A 32956M | D - Cup Outer Diameter N/A 380.000 mm14.9606 in | C - Cup Width N/A 48 mm1.8898 in |
CAD
N/A ![]() |
Y32316M | Series N/A 32316M | D - Cup Outer Diameter N/A 170 mm6.6929 in | C - Cup Width N/A 48 mm1.8898 in |
CAD
N/A ![]() |
JHH221414P | Series N/A HH221400 | D - Cup Outer Diameter N/A 190 mm7.4803 in | C - Cup Width N/A 48.500 mm1.9094 in |
CAD
N/A ![]() |
Y32317 | Series N/A 32317 | D - Cup Outer Diameter N/A 180 mm7.0866 in | C - Cup Width N/A 49 mm1.9291 in |
CAD
N/A ![]() |
Y30326M | Series N/A 30326M | D - Cup Outer Diameter N/A 280 mm11.0236 in | C - Cup Width N/A 49 mm1.9291 in |
CAD
N/A ![]() |
Y31330M | Series N/A 31330M | D - Cup Outer Diameter N/A 320 mm12.5984 in | C - Cup Width N/A 50 mm1.9685 in |
CAD
N/A ![]() |
Y32224M | Series N/A 32224M | D - Cup Outer Diameter N/A 215 mm8.4646 in | C - Cup Width N/A 50 mm1.9685 in |
CAD
N/A ![]() |
JHM840410 | Series N/A HM840400 | D - Cup Outer Diameter N/A 300 mm11.811 in | C - Cup Width N/A 51 mm2.0079 in |
CAD
N/A ![]() |
JHM133417 | Series N/A HM133400 | D - Cup Outer Diameter N/A 255.000 mm10.0394 in | C - Cup Width N/A 52.388 mm2.0625 in |
CAD
N/A ![]() |
Y32040XM | Series N/A 32040XM | D - Cup Outer Diameter N/A 310 mm12.2047 in | C - Cup Width N/A 53 mm2.0866 in |
CAD
N/A ![]() |
Y32318M | Series N/A 32318M | D - Cup Outer Diameter N/A 190 mm7.4803 in | C - Cup Width N/A 53 mm2.0866 in |
CAD
N/A ![]() |
JHH224315 | Series N/A HH224300 | D - Cup Outer Diameter N/A 215 mm8.4646 in | C - Cup Width N/A 53.975 mm2.125 in |
CAD
N/A ![]() |
Y30244M | Series N/A 30244 | D - Cup Outer Diameter N/A 400 mm15.748 in | C - Cup Width N/A 54 mm2.126 in |
CAD
N/A ![]() |
Y32226M | Series N/A 32226M | D - Cup Outer Diameter N/A 230 mm9.0551 in | C - Cup Width N/A 54 mm2.126 in |
CAD
N/A ![]() |
Y30330M | Series N/A 30330M | D - Cup Outer Diameter N/A 320 mm12.5984 in | C - Cup Width N/A 55 mm2.1654 in |
CAD
N/A ![]() |
Y32319M | Series N/A 32319 | D - Cup Outer Diameter N/A 200 mm7.874 in | C - Cup Width N/A 55 mm2.1654 in |
CAD
N/A ![]() |
Y32960M | Series N/A 32960 | D - Cup Outer Diameter N/A 420 mm16.5354 in | C - Cup Width N/A 57 mm2.2441 in |
CAD
N/A ![]() |