Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
JL624516 | Series N/A L624500 | D - Cup Outer Diameter N/A 165 mm6.4961 in | C - Cup Width N/A 16.670 mm0.6563 in |
CAD
N/A ![]() |
J16285 | Series N/A 16000 | D - Cup Outer Diameter N/A 72.014 mm2.8352 in | C - Cup Width N/A 16.637 mm0.6550 in |
CAD
N/A ![]() |
Y30208M | Series N/A 30208 | D - Cup Outer Diameter N/A 80 mm3.1496 in | C - Cup Width N/A 16 mm0.6299 in |
CAD
N/A ![]() |
Y30209UM | Series N/A 30209U | D - Cup Outer Diameter N/A 85 mm3.3465 in | C - Cup Width N/A 16 mm0.6299 in |
CAD
N/A ![]() |
Y30209M | Series N/A 30209M | D - Cup Outer Diameter N/A 85 mm3.3465 in | C - Cup Width N/A 16 mm0.6299 in |
CAD
N/A ![]() |
Y30306M | Series N/A 30306M | D - Cup Outer Diameter N/A 72 mm2.8346 in | C - Cup Width N/A 16 mm0.6299 in |
CAD
N/A ![]() |
Y32205M | Series N/A 32205M | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 16 mm0.6299 in |
CAD
N/A ![]() |
Y32205 | Series N/A 32205 | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 16 mm0.6299 in |
CAD
N/A ![]() |
KJLM102914A | Series N/A LM102900 | D - Cup Outer Diameter N/A 75 mm2.9528 in | C - Cup Width N/A 15.800 mm0.6220 in |
CAD
N/A ![]() |
JP7010 | Series N/A JP7000 | D - Cup Outer Diameter N/A 110 mm4.3307 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A ![]() |
JP6010 | Series N/A JP6000 | D - Cup Outer Diameter N/A 100 mm3.937 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A ![]() |
Y32010XM | Series N/A 32010XM | D - Cup Outer Diameter N/A 80 mm3.1496 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A ![]() |
Y32010X | Series N/A 32010X | D - Cup Outer Diameter N/A 80 mm3.1496 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A ![]() |
Y32009XM | Series N/A 32009XM | D - Cup Outer Diameter N/A 75 mm2.9528 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A ![]() |
Y32009XCM | Series N/A 32009XC | D - Cup Outer Diameter N/A 75 mm2.9528 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A ![]() |
Y32009X | Series N/A 32009X | D - Cup Outer Diameter N/A 75 mm2.9528 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A ![]() |
JL69310E | Series N/A L69300 | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A ![]() |
KJLM603013-ZK | Series N/A LM603000 | D - Cup Outer Diameter N/A 78 mm3.0709 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A ![]() |
JLM603013-Z | Series N/A LM603000 | D - Cup Outer Diameter N/A 78 mm3.0709 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A ![]() |
Y31307 | Series N/A 31307 | D - Cup Outer Diameter N/A 80 mm3.1496 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A ![]() |
Y30207M | Series N/A 30207M | D - Cup Outer Diameter N/A 72 mm2.8346 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A ![]() |
Y30207 | Series N/A 30207 | D - Cup Outer Diameter N/A 72 mm2.8346 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A ![]() |
YAA32205-B | Series N/A 32205-B | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A ![]() |
Y32205-B | Series N/A 32205-B | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A ![]() |
Y30305M | Series N/A 30305M | D - Cup Outer Diameter N/A 62 mm2.4409 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A ![]() |