Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
Y32204 | Series N/A 32204 | D - Cup Outer Diameter N/A 47 mm1.8504 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A ![]() |
Y32008XZ | Series N/A 32008X | D - Cup Outer Diameter N/A 68 mm2.6772 in | C - Cup Width N/A 14.500 mm0.5709 in |
CAD
N/A ![]() |
Y32008XMSA | Series N/A 32008XM | D - Cup Outer Diameter N/A 68 mm2.6772 in | C - Cup Width N/A 14.500 mm0.5709 in |
CAD
N/A ![]() |
Y32008XM | Series N/A 32008XM | D - Cup Outer Diameter N/A 68 mm2.6772 in | C - Cup Width N/A 14.500 mm0.5709 in |
CAD
N/A ![]() |
Y32008XCM | Series N/A 32008XC | D - Cup Outer Diameter N/A 68 mm2.6772 in | C - Cup Width N/A 14.500 mm0.5709 in |
CAD
N/A ![]() |
Y32008X | Series N/A 32008X | D - Cup Outer Diameter N/A 68 mm2.6772 in | C - Cup Width N/A 14.500 mm0.5709 in |
CAD
N/A ![]() |
KJL819310 | Series N/A L819300 | D - Cup Outer Diameter N/A 135.000 mm5.3150 in | C - Cup Width N/A 14 mm0.5512 in |
CAD
N/A ![]() |
JL819310 | Series N/A L819300 | D - Cup Outer Diameter N/A 135.000 mm5.3150 in | C - Cup Width N/A 14 mm0.5512 in |
CAD
N/A ![]() |
Y32007X | Series N/A 32007X | D - Cup Outer Diameter N/A 62 mm2.4409 in | C - Cup Width N/A 14 mm0.5512 in |
CAD
N/A ![]() |
Y30206CM | Series N/A 30206C | D - Cup Outer Diameter N/A 62 mm2.4409 in | C - Cup Width N/A 14 mm0.5512 in |
CAD
N/A ![]() |
JLM300816 | Series N/A LM300800 | D - Cup Outer Diameter N/A 78 mm3.0709 in | C - Cup Width N/A 13.500 mm0.5315 in |
CAD
N/A ![]() |
JL69310-Z | Series N/A L69300 | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | C - Cup Width N/A 13.500 mm0.5315 in |
CAD
N/A ![]() |
JL69310P | Series N/A L69300 | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | C - Cup Width N/A 13.500 mm0.5315 in |
CAD
N/A ![]() |
JL69310 | Series N/A L69300 | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | C - Cup Width N/A 13.500 mm0.5315 in |
CAD
N/A ![]() |
JK149563 | Series N/A L69300 | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | C - Cup Width N/A 13.500 mm0.5315 in |
CAD
N/A ![]() |
YGA32006X | Series N/A 32006X | D - Cup Outer Diameter N/A 62 mm2.4409 in | C - Cup Width N/A 13 mm0.5118 in |
CAD
N/A ![]() |
Y32006XUM | Series N/A 32006XU | D - Cup Outer Diameter N/A 55 mm2.1654 in | C - Cup Width N/A 13 mm0.5118 in |
CAD
N/A ![]() |
Y32006X | Series N/A 32006X | D - Cup Outer Diameter N/A 55 mm2.1654 in | C - Cup Width N/A 13 mm0.5118 in |
CAD
N/A ![]() |
Y30205M | Series N/A 30205M | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 13 mm0.5118 in |
CAD
N/A ![]() |
Y30304 | Series N/A 30304 | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 13 mm0.5118 in |
CAD
N/A ![]() |
JRM37010 | Series N/A JRM37000 | D - Cup Outer Diameter N/A 65.900 mm2.5945 in | C - Cup Width N/A 12.500 mm0.4921 in |
CAD
N/A ![]() |
YAA32004X | Series N/A 32004X | D - Cup Outer Diameter N/A 42 mm1.6535 in | C - Cup Width N/A 12 mm0.4724 in |
CAD
N/A ![]() |
Y32004X | Series N/A 32004X | D - Cup Outer Diameter N/A 42 mm1.6535 in | C - Cup Width N/A 12 mm0.4724 in |
CAD
N/A ![]() |
Y30204M | Series N/A 30204M | D - Cup Outer Diameter N/A 47 mm1.8504 in | C - Cup Width N/A 12 mm0.4724 in |
CAD
N/A ![]() |
Y30303 | Series N/A 30303 | D - Cup Outer Diameter N/A 47 mm1.8504 in | C - Cup Width N/A 12 mm0.4724 in |
CAD
N/A ![]() |