Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
1 - 50 of 483 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A 30302 N/A 42 mm1.6535 in N/A 11 mm0.4331 in N/A CAD Icon (for items table)
N/A 30203 N/A 40 mm1.5748 in N/A 11 mm0.4331 in N/A CAD Icon (for items table)
N/A 30303 N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A CAD Icon (for items table)
N/A 30204M N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A CAD Icon (for items table)
N/A 30304 N/A 52 mm2.0472 in N/A 13 mm0.5118 in N/A CAD Icon (for items table)
N/A 32004X N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A CAD Icon (for items table)
N/A 32204 N/A 47 mm1.8504 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
N/A 32304M N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A CAD Icon (for items table)
N/A 32004X N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A CAD Icon (for items table)
N/A HM33400 N/A 55 mm2.1654 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
N/A L44600 N/A 52 mm2.0472 in N/A 10.668 mm0.4200 in N/A CAD Icon (for items table)
N/A LM67000 N/A 58.513 mm2.3037 in N/A 11.561 mm0.4552 in N/A CAD Icon (for items table)
N/A 30205M N/A 52 mm2.0472 in N/A 13 mm0.5118 in N/A CAD Icon (for items table)
N/A 30305M N/A 62 mm2.4409 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
N/A 32005X N/A 47 mm1.8504 in N/A 11.500 mm0.4528 in N/A CAD Icon (for items table)
N/A 32205 N/A 52 mm2.0472 in N/A 16 mm0.6299 in N/A CAD Icon (for items table)
N/A 32205-B N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
N/A 32205M N/A 52 mm2.0472 in N/A 16 mm0.6299 in N/A CAD Icon (for items table)
N/A 32305 N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A CAD Icon (for items table)
N/A 33205 N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A CAD Icon (for items table)
N/A 32005X N/A 47 mm1.8504 in N/A 11.500 mm0.4528 in N/A CAD Icon (for items table)
N/A 32205-B N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
N/A 30206C N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A CAD Icon (for items table)
N/A HM88500 N/A 72 mm2.8346 in N/A 23.020 mm0.9063 in N/A CAD Icon (for items table)
N/A 30306M N/A 72 mm2.8346 in N/A 16 mm0.6299 in N/A CAD Icon (for items table)
N/A 32006X N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A CAD Icon (for items table)
N/A 32006XU N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A CAD Icon (for items table)
N/A 32206-B N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A CAD Icon (for items table)
N/A 32206M N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A CAD Icon (for items table)
N/A 32306 N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 32306M N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 33206 N/A 62 mm2.4409 in N/A 19.500 mm0.7677 in N/A CAD Icon (for items table)
N/A 33206M N/A 62 mm2.4409 in N/A 19.500 mm0.7677 in N/A CAD Icon (for items table)
N/A 32006X N/A 62 mm2.4409 in N/A 13 mm0.5118 in N/A CAD Icon (for items table)
N/A L26700 N/A 53 mm2.0866 in N/A 11.500 mm0.4528 in N/A CAD Icon (for items table)
N/A L68100 N/A 60.000 mm2.3622 in N/A 11.938 mm0.4700 in N/A CAD Icon (for items table)
N/A JS-3500 N/A 70.000 mm2.7559 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
N/A 30207 N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
N/A 30207M N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
N/A 30307M N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A CAD Icon (for items table)
N/A 31307 N/A 80 mm3.1496 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
N/A 32007X N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A CAD Icon (for items table)
N/A 32207 N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
N/A 32207-B N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
N/A 32207C N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
N/A 32307 N/A 80 mm3.1496 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
N/A 33207 N/A 72 mm2.8346 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
N/A JRM37000 N/A 65.900 mm2.5945 in N/A 12.500 mm0.4921 in N/A CAD Icon (for items table)
N/A L69300 N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD Icon (for items table)
N/A L69300 N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD Icon (for items table)
1 - 50 of 483 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »