Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1 - 50 of 493 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (mm)

O.D. (D) (in)

Part Number

O.D. (D)

C - Cup Width

CAD

Y30302 N/A 42 mm1.6535 in N/A 11 mm0.4331 in N/A CAD Icon (for items table)
Y30203 N/A 40 mm1.5748 in N/A 11 mm0.4331 in N/A CAD Icon (for items table)
Y30303 N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A CAD Icon (for items table)
Y30204M N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A CAD Icon (for items table)
Y30304 N/A 52 mm2.0472 in N/A 13 mm0.5118 in N/A CAD Icon (for items table)
Y32004X N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A CAD Icon (for items table)
Y32204 N/A 47 mm1.8504 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
Y32304M N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A CAD Icon (for items table)
YAA32004X N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A CAD Icon (for items table)
JHM33410 N/A 55 mm2.1654 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
JL44615 N/A 52 mm2.0472 in N/A 10.668 mm0.4200 in N/A CAD Icon (for items table)
JLM67020P N/A 58.513 mm2.3037 in N/A 11.561 mm0.4552 in N/A CAD Icon (for items table)
Y30205M N/A 52 mm2.0472 in N/A 13 mm0.5118 in N/A CAD Icon (for items table)
Y30305M N/A 62 mm2.4409 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
Y32005X N/A 47 mm1.8504 in N/A 11.500 mm0.4528 in N/A CAD Icon (for items table)
Y32205 N/A 52 mm2.0472 in N/A 16 mm0.6299 in N/A CAD Icon (for items table)
Y32205-B N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
Y32205M N/A 52 mm2.0472 in N/A 16 mm0.6299 in N/A CAD Icon (for items table)
Y32305 N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A CAD Icon (for items table)
Y33205 N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A CAD Icon (for items table)
YAA32005X N/A 47 mm1.8504 in N/A 11.500 mm0.4528 in N/A CAD Icon (for items table)
YAA32205-B N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
Y30206CM N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A CAD Icon (for items table)
JHM88513 N/A 72 mm2.8346 in N/A 23.020 mm0.9063 in N/A CAD Icon (for items table)
Y30306M N/A 72 mm2.8346 in N/A 16 mm0.6299 in N/A CAD Icon (for items table)
Y32006X N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A CAD Icon (for items table)
Y32006XUM N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A CAD Icon (for items table)
Y32206-B N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A CAD Icon (for items table)
Y32206M N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A CAD Icon (for items table)
Y32306 N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y32306M N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y33206 N/A 62 mm2.4409 in N/A 19.500 mm0.7677 in N/A CAD Icon (for items table)
Y33206M N/A 62 mm2.4409 in N/A 19.500 mm0.7677 in N/A CAD Icon (for items table)
YGA32006X N/A 62 mm2.4409 in N/A 13 mm0.5118 in N/A CAD Icon (for items table)
JL26710 N/A 53.000 mm2.0866 in N/A 11.500 mm0.4528 in N/A CAD Icon (for items table)
JL68111-Z N/A 60.000 mm2.3622 in N/A 11.938 mm0.4700 in N/A CAD Icon (for items table)
JS-3510 N/A 70.000 mm2.7559 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y30207 N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
Y30207M N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
Y30307M N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A CAD Icon (for items table)
Y31307 N/A 80 mm3.1496 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
Y32007X N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A CAD Icon (for items table)
Y32207 N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y32207-B N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y32207CM N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y32307 N/A 80 mm3.1496 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
Y33207 N/A 72 mm2.8346 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
JRM37010 N/A 65.900 mm2.5945 in N/A 12.500 mm0.4921 in N/A CAD Icon (for items table)
JK149563 N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD Icon (for items table)
JL69310 N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD Icon (for items table)
1 - 50 of 493 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »