Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
451 - 493 of 493 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

O.D. (D) (mm)

O.D. (D) (in)

Part Number

O.D. (D)

C - Cup Width

CAD

Y30318M N/A 190 mm7.4803 in N/A 36 mm1.4173 in N/A CAD Icon (for items table)
Y30319M N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y30320M N/A 215 mm8.4646 in N/A 39 mm1.5354 in N/A CAD Icon (for items table)
Y30322M N/A 240 mm9.4488 in N/A 42 mm1.6535 in N/A CAD Icon (for items table)
Y31316M N/A 170 mm6.6929 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
Y31317M N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A CAD Icon (for items table)
Y31320XM N/A 215 mm8.4646 in N/A 35 mm1.378 in N/A CAD Icon (for items table)
Y31324XM N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A CAD Icon (for items table)
Y31328X N/A 300 mm11.811 in N/A 47 mm1.8504 in N/A CAD Icon (for items table)
Y32052X N/A 400 mm15.748 in N/A 65 mm2.5591 in N/A CAD Icon (for items table)
Y32056XM N/A 420 mm16.5354 in N/A 65 mm2.5591 in N/A CAD Icon (for items table)
Y32060X N/A 460 mm18.1102 in N/A 74 mm2.9134 in N/A CAD Icon (for items table)
Y32228M N/A 250 mm9.8425 in N/A 58 mm2.2835 in N/A CAD Icon (for items table)
Y32234M N/A 310 mm12.2047 in N/A 71 mm2.7953 in N/A CAD Icon (for items table)
Y32236 N/A 320 mm12.5984 in N/A 71 mm2.7953 in N/A CAD Icon (for items table)
Y32238 N/A 340 mm13.3858 in N/A 75 mm2.9528 in N/A CAD Icon (for items table)
Y32240 N/A 360 mm14.1732 in N/A 82 mm3.2283 in N/A CAD Icon (for items table)
Y32244M N/A 400 mm15.748 in N/A 90 mm3.5433 in N/A CAD Icon (for items table)
Y32248 N/A 440 mm17.3228 in N/A 100 mm3.937 in N/A CAD Icon (for items table)
Y32252 N/A 480 mm18.8976 in N/A 106 mm4.1732 in N/A CAD Icon (for items table)
Y32260M N/A 540 mm21.2598 in N/A 115 mm4.5276 in N/A CAD Icon (for items table)
Y32314M N/A 150 mm5.9055 in N/A 42 mm1.6535 in N/A CAD Icon (for items table)
Y32319M N/A 200 mm7.874 in N/A 55 mm2.1654 in N/A CAD Icon (for items table)
Y32322M N/A 240 mm9.4488 in N/A 65 mm2.5591 in N/A CAD Icon (for items table)
Y32326M N/A 280 mm11.0236 in N/A 78 mm3.0709 in N/A CAD Icon (for items table)
Y32938M N/A 260 mm10.2362 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y32948M N/A 320 mm12.5984 in N/A 39 mm1.5354 in N/A CAD Icon (for items table)
Y32952M N/A 360 mm14.1732 in N/A 48 mm1.8898 in N/A CAD Icon (for items table)
Y32960M N/A 420 mm16.5354 in N/A 57 mm2.2441 in N/A CAD Icon (for items table)
Y33016M N/A 125 mm4.9213 in N/A 29.5 mm1.1614 in N/A CAD Icon (for items table)
Y33030M N/A 225 mm8.8583 in N/A 46 mm1.811 in N/A CAD Icon (for items table)
Y33122M N/A 180 mm7.0866 in N/A 43 mm1.6929 in N/A CAD Icon (for items table)
Y33220M N/A 180 mm7.0866 in N/A 48 mm1.8898 in N/A CAD Icon (for items table)
LM377410 N/A 736.600 mm29.0000 in N/A 80.963 mm3.1875 in N/A CAD Icon (for items table)
M249710 N/A 358.775 mm14.1250 in N/A 53.975 mm2.125 in N/A CAD Icon (for items table)
Y32311G N/A 120 mm4.7244 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
Y30313G N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A CAD Icon (for items table)
Y33213G N/A 120 mm4.7244 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
Y30219G N/A 170 mm6.6929 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
NP977759 N/A 180 mm7.0866 in N/A 39 mm1.5354 in N/A CAD Icon (for items table)
GJP13010 N/A 185.000 mm7.2835 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
GJP16010 N/A 220 mm8.6614 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
GJP17010 N/A 230 mm9.0551 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
451 - 493 of 493 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10