Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
451 - 475 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Add To Cart/Request Quote
N/A 30318 N/A 190 mm7.4803 in N/A 36 mm1.4173 in N/A CAD Add To Cart
Request Quote
N/A 30319 N/A 200 mm7.8740 in N/A 38 mm1.4961 in N/A CAD Add To Cart
Request Quote
N/A 30320 N/A 215 mm8.4646 in N/A 39 mm1.5354 in N/A CAD Add To Cart
Request Quote
N/A 30322 N/A 240 mm9.4488 in N/A 42 mm1.6535 in N/A CAD Add To Cart
Request Quote
N/A 31316 N/A 170 mm6.6929 in N/A 27 mm1.063 in N/A CAD Add To Cart
Request Quote
N/A 31317 N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A CAD Add To Cart
Request Quote
N/A 31320X N/A 215 mm8.4646 in N/A 35 mm1.378 in N/A CAD Add To Cart
Request Quote
N/A 31324X N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A CAD Add To Cart
Request Quote
N/A 31328X N/A 300 mm11.811 in N/A 47 mm1.8504 in N/A CAD Add To Cart
Request Quote
N/A 32052X N/A 400 mm15.748 in N/A 65 mm2.5591 in N/A CAD Add To Cart
Request Quote
N/A 32056X N/A 420 mm16.5354 in N/A 65 mm2.5591 in N/A CAD Add To Cart
Request Quote
N/A 32060X N/A 460 mm18.1102 in N/A 74 mm2.9134 in N/A CAD Add To Cart
Request Quote
N/A 32228 N/A 250 mm9.8425 in N/A 58 mm2.2835 in N/A CAD Add To Cart
Request Quote
N/A 32234 N/A 310 mm12.2047 in N/A 71 mm2.7953 in N/A CAD Add To Cart
Request Quote
N/A 32236 N/A 320 mm12.5984 in N/A 71 mm2.7953 in N/A CAD Add To Cart
Request Quote
N/A 32238 N/A 340 mm13.3858 in N/A 75 mm2.9528 in N/A CAD Add To Cart
Request Quote
N/A 32240 N/A 360 mm14.1732 in N/A 82 mm3.2283 in N/A CAD Add To Cart
Request Quote
N/A 32244 N/A 400 mm15.748 in N/A 90 mm3.5433 in N/A CAD Add To Cart
Request Quote
N/A 32248 N/A 440 mm17.3228 in N/A 100 mm3.937 in N/A CAD Add To Cart
Request Quote
N/A 32252 N/A 480 mm18.8976 in N/A 106 mm4.1732 in N/A CAD Add To Cart
Request Quote
N/A 32260 N/A 540 mm21.2598 in N/A 115 mm4.5276 in N/A CAD Add To Cart
Request Quote
N/A 32314 N/A 150 mm5.9055 in N/A 42 mm1.6535 in N/A CAD Add To Cart
Request Quote
N/A 32319 N/A 200 mm7.8740 in N/A 55 mm2.1654 in N/A CAD Add To Cart
Request Quote
N/A 32322 N/A 240 mm9.4488 in N/A 65 mm2.5591 in N/A CAD Add To Cart
Request Quote
N/A 32326 N/A 280 mm11.0236 in N/A 78 mm3.0709 in N/A CAD Add To Cart
Request Quote
451 - 475 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20