Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
201 - 250 of 493 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (mm)

O.D. (D) (in)

Part Number

O.D. (D)

C - Cup Width

CAD

JLM813010 N/A 110 mm4.3307 in N/A 20.500 mm0.8071 in N/A CAD Icon (for items table)
JM612910 N/A 115 mm4.5276 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
JM612910-SA N/A 115 mm4.5276 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
JM612910V N/A 115 mm4.5276 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
JN7010 N/A 140 mm5.5118 in N/A 43 mm1.6929 in N/A CAD Icon (for items table)
JP7010 N/A 110 mm4.3307 in N/A 15.500 mm0.6102 in N/A CAD Icon (for items table)
JW7010 N/A 140 mm5.5118 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
JW7010A N/A 140 mm5.5118 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
JW7010AX N/A 140 mm5.5118 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
JW7010P N/A 140 mm5.5118 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
JW7010-SA N/A 140 mm5.5118 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
Y30214 N/A 125 mm4.9213 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
Y30216 N/A 140 mm5.5118 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y30314 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
Y30314M N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
Y31314M N/A 150 mm5.9055 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
Y32014X N/A 110 mm4.3307 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y32014XM N/A 110 mm4.3307 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y32214 N/A 125 mm4.9213 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
Y32214M N/A 125 mm4.9213 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
Y32314CM N/A 150 mm5.9055 in N/A 42 mm1.6535 in N/A CAD Icon (for items table)
Y33014M N/A 110 mm4.3307 in N/A 25.500 mm1.0039 in N/A CAD Icon (for items table)
Y33114 N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y33114M N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y33214 N/A 125 mm4.9213 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
Y33214M N/A 125 mm4.9213 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
YFA30216 N/A 141.000 mm5.5512 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
YHA30216 N/A 150 mm5.9055 in N/A 24.300 mm0.9567 in N/A CAD Icon (for items table)
JH415610 N/A 145.000 mm5.7087 in N/A 42 mm1.6535 in N/A CAD Icon (for items table)
JLM714110 N/A 115 mm4.5276 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
JM714210 N/A 120 mm4.7244 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
JM714210A N/A 120 mm4.7244 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
JN7510 N/A 145.000 mm5.7087 in N/A 43 mm1.6929 in N/A CAD Icon (for items table)
JW7510 N/A 150 mm5.9055 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
KJLM714110 N/A 115 mm4.5276 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y30215 N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y30215M N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y30315 N/A 160 mm6.2992 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
Y30315M N/A 160 mm6.2992 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
Y31315M N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
Y32015X N/A 115 mm4.5276 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y32015XM N/A 115 mm4.5276 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y32215M N/A 130 mm5.1181 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
Y32315M N/A 160 mm6.2992 in N/A 45 mm1.7717 in N/A CAD Icon (for items table)
Y33015 N/A 115 mm4.5276 in N/A 25.500 mm1.0039 in N/A CAD Icon (for items table)
Y33115 N/A 125 mm4.9213 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y33115M N/A 125 mm4.9213 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y33115-SA N/A 125 mm4.9213 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y33215 N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
Y33215M N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
201 - 250 of 493 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »