Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
251 - 300 of 493 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

O.D. (D) (mm)

O.D. (D) (in)

Part Number

O.D. (D)

C - Cup Width

CAD

JF8010 N/A 145.000 mm5.7087 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
JM515610 N/A 130 mm5.1181 in N/A 28.500 mm1.1220 in N/A CAD Icon (for items table)
JP8010 N/A 125 mm4.9213 in N/A 17.500 mm0.6890 in N/A CAD Icon (for items table)
JW8010 N/A 160 mm6.2992 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
Y30216M N/A 140 mm5.5118 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y30316M N/A 170 mm6.6929 in N/A 33 mm1.2992 in N/A CAD Icon (for items table)
Y32016X N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y32016XM N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y32016XSA N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y32216 N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A CAD Icon (for items table)
Y32216M N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A CAD Icon (for items table)
Y32316M N/A 170 mm6.6929 in N/A 48 mm1.8898 in N/A CAD Icon (for items table)
Y33116 N/A 130 mm5.1181 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y33116M N/A 130 mm5.1181 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y33216 N/A 140 mm5.5118 in N/A 35 mm1.378 in N/A CAD Icon (for items table)
Y33216M N/A 140 mm5.5118 in N/A 35 mm1.378 in N/A CAD Icon (for items table)
Y32018X N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
Y32018XSA N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
JH217210 N/A 150 mm5.9055 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
JHM516810 N/A 140 mm5.5118 in N/A 31.500 mm1.2402 in N/A CAD Icon (for items table)
JK151543 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
JK151543-SA N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
JM716610 N/A 130 mm5.1181 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
JM716615 N/A 135.000 mm5.3150 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
JW8510 N/A 170 mm6.6929 in N/A 33 mm1.2992 in N/A CAD Icon (for items table)
KJM716610 N/A 130 mm5.1181 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
KJM716615 N/A 135.000 mm5.3150 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
Y30217 N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
Y30317M N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y32017X N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y32217 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
Y32217M N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
Y32317 N/A 180 mm7.0866 in N/A 49 mm1.9291 in N/A CAD Icon (for items table)
Y33017 N/A 130 mm5.1181 in N/A 29.5 mm1.1614 in N/A CAD Icon (for items table)
Y33117 N/A 140 mm5.5118 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
Y33117-SA N/A 140 mm5.5118 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
Y33217 N/A 150 mm5.9055 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
YA30217M N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
J90748 N/A 190 mm7.4803 in N/A 31.75 mm1.25 in N/A CAD Icon (for items table)
JF9010 N/A 155.000 mm6.1024 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
JHH221413 N/A 190 mm7.4803 in N/A 46.038 mm1.8125 in N/A CAD Icon (for items table)
JHH221414P N/A 190 mm7.4803 in N/A 48.500 mm1.9094 in N/A CAD Icon (for items table)
JHM318410 N/A 155.000 mm6.1024 in N/A 35.500 mm1.3976 in N/A CAD Icon (for items table)
JM718110 N/A 145.000 mm5.7087 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
JP9010 N/A 135.000 mm5.3150 in N/A 17.500 mm0.6890 in N/A CAD Icon (for items table)
JT9010 N/A 150 mm5.9055 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
KJM718110 N/A 145.000 mm5.7087 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
KJT9010 N/A 150 mm5.9055 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y30218M N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
Y31318M N/A 190 mm7.4803 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
251 - 300 of 493 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10