Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
301 - 350 of 493 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

O.D. (D) (mm)

O.D. (D) (in)

Part Number

O.D. (D)

C - Cup Width

CAD

Y32218M N/A 160 mm6.2992 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y32318M N/A 190 mm7.4803 in N/A 53 mm2.0866 in N/A CAD Icon (for items table)
Y33018 N/A 140 mm5.5118 in N/A 32.5 mm1.2795 in N/A CAD Icon (for items table)
Y33118 N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A CAD Icon (for items table)
Y33118M N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A CAD Icon (for items table)
JF9510 N/A 160 mm6.2992 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
JL819310 N/A 135.000 mm5.3150 in N/A 14 mm0.5512 in N/A CAD Icon (for items table)
JM719113 N/A 150 mm5.9055 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
JP10010 N/A 145 mm5.7087 in N/A 17.500 mm0.6890 in N/A CAD Icon (for items table)
JP10010A N/A 145 mm5.7087 in N/A 17.500 mm0.6890 in N/A CAD Icon (for items table)
JW9510 N/A 180 mm7.0866 in N/A 33 mm1.2992 in N/A CAD Icon (for items table)
KJF9510 N/A 160 mm6.2992 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
KJL819310 N/A 135.000 mm5.3150 in N/A 14 mm0.5512 in N/A CAD Icon (for items table)
Y30219 N/A 170 mm6.6929 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
Y30219CM N/A 170 mm6.6929 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
Y30219M N/A 170 mm6.6929 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
Y32019X N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
Y32019XM N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
Y32219 N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
Y32219M N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
Y33019 N/A 145 mm5.7087 in N/A 32.5 mm1.2795 in N/A CAD Icon (for items table)
JHH224315 N/A 215 mm8.4646 in N/A 53.975 mm2.125 in N/A CAD Icon (for items table)
JHM720210 N/A 160 mm6.2992 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
JHM720210P N/A 160 mm6.2992 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
JLM820012 N/A 150 mm5.9055 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
JM720210 N/A 155 mm6.1024 in N/A 28 mm1.1024 in N/A CAD Icon (for items table)
JP11010 N/A 160 mm6.2992 in N/A 19.500 mm0.7677 in N/A CAD Icon (for items table)
JT10010 N/A 160 mm6.2992 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
KJHM720210 N/A 160 mm6.2992 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
Y30220M N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32020X N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
Y32020XM N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
Y32220 N/A 180 mm7.0866 in N/A 39 mm1.5354 in N/A CAD Icon (for items table)
Y32220CM N/A 180 mm7.0866 in N/A 39 mm1.5354 in N/A CAD Icon (for items table)
Y32220M N/A 180 mm7.0866 in N/A 39 mm1.5354 in N/A CAD Icon (for items table)
Y32320M N/A 215 mm8.4646 in N/A 60 mm2.3622 in N/A CAD Icon (for items table)
Y33020 N/A 150 mm5.9055 in N/A 32.5 mm1.2795 in N/A CAD Icon (for items table)
Y33020M N/A 150 mm5.9055 in N/A 32.5 mm1.2795 in N/A CAD Icon (for items table)
Y30221M N/A 190 mm7.4803 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
Y32021X N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
Y32021XM N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
Y32021XSA N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
Y32221 N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A CAD Icon (for items table)
Y32221M N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A CAD Icon (for items table)
Y32321M N/A 225 mm8.8582 in N/A 63.000 mm2.4803 in N/A CAD Icon (for items table)
Y33021 N/A 160 mm6.2992 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y33021M N/A 160 mm6.2992 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
JF11010 N/A 175 mm6.8898 in N/A 39 mm1.5354 in N/A CAD Icon (for items table)
JHM522610 N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
JM822010 N/A 165 mm6.4961 in N/A 26.500 mm1.0433 in N/A CAD Icon (for items table)
301 - 350 of 493 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10