Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
351 - 400 of 493 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

O.D. (D) (mm)

O.D. (D) (in)

Part Number

O.D. (D)

C - Cup Width

CAD

KJHM522610 N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y30222M N/A 200 mm7.874 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
Y31322 N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y31322M N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y32022X N/A 170 mm6.6929 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32022XM N/A 170 mm6.6929 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32222M N/A 200 mm7.874 in N/A 46 mm1.811 in N/A CAD Icon (for items table)
Y33022 N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
Y33022M N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
JL724314 N/A 170 mm6.6929 in N/A 19.05 mm0.75 in N/A CAD Icon (for items table)
JLM722912 N/A 165 mm6.4961 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
JP12010 N/A 170 mm6.6929 in N/A 19.500 mm0.7677 in N/A CAD Icon (for items table)
JL624516 N/A 165 mm6.4961 in N/A 16.670 mm0.6563 in N/A CAD Icon (for items table)
JM624610 N/A 180 mm7.0866 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
Y30224M N/A 215 mm8.4646 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y30324M N/A 260 mm10.2362 in N/A 46 mm1.811 in N/A CAD Icon (for items table)
Y32024X N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32024XCM N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32024XM N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32224M N/A 215 mm8.4646 in N/A 50 mm1.9685 in N/A CAD Icon (for items table)
Y32324M N/A 260 mm10.2362 in N/A 69 mm2.7165 in N/A CAD Icon (for items table)
Y32924 N/A 165 mm6.4961 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y32924CM N/A 165 mm6.4961 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y32924M N/A 165 mm6.4961 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y33024M N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y33024P N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
JL725316 N/A 175 mm6.8898 in N/A 18.288 mm0.7200 in N/A CAD Icon (for items table)
JP13010 N/A 185.000 mm7.2835 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
KJH429111 N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A CAD Icon (for items table)
KJP13010 N/A 185.000 mm7.2835 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
Y30226M N/A 230 mm9.0551 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y30326M N/A 280 mm11.0236 in N/A 49 mm1.9291 in N/A CAD Icon (for items table)
Y31326M N/A 280 mm11.0236 in N/A 44.000 mm1.7323 in N/A CAD Icon (for items table)
Y32026XM N/A 200 mm7.874 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y32226M N/A 230 mm9.0551 in N/A 54 mm2.126 in N/A CAD Icon (for items table)
Y32926M N/A 180 mm7.0866 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
JP14010 N/A 195.000 mm7.6772 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
KJP14010 N/A 195.000 mm7.6772 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
Y30228M N/A 250 mm9.8425 in N/A 36 mm1.4173 in N/A CAD Icon (for items table)
Y32028XM N/A 210 mm8.2677 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y32928M N/A 190 mm7.4803 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
J451161 N/A 295.000 mm11.6142 in N/A 61.912 mm2.4375 in N/A CAD Icon (for items table)
JL730612 N/A 205 mm8.0709 in N/A 21.438 mm0.8440 in N/A CAD Icon (for items table)
JM231613 N/A 225 mm8.8583 in N/A 34.925 mm1.375 in N/A CAD Icon (for items table)
Y30230M N/A 270 mm10.6299 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y30330M N/A 320 mm12.5984 in N/A 55 mm2.1654 in N/A CAD Icon (for items table)
Y31330M N/A 320 mm12.5984 in N/A 50 mm1.9685 in N/A CAD Icon (for items table)
Y32030XM N/A 225 mm8.8583 in N/A 36 mm1.4173 in N/A CAD Icon (for items table)
Y32230M N/A 270 mm10.6299 in N/A 60 mm2.3622 in N/A CAD Icon (for items table)
Y32930M N/A 210 mm8.2677 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
351 - 400 of 493 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10