Batch CAD Cart (0)
  • Cart is empty
226 - 250 of 483 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 30326M N/A 280 mm11.0236 in N/A 49 mm1.9291 in N/A CAD
N/A 30330M N/A 320 mm12.5984 in N/A 55 mm2.1654 in N/A CAD
N/A 30334 N/A 360 mm14.1732 in N/A 62 mm2.4409 in N/A CAD
N/A 31307 N/A 80 mm3.1496 in N/A 15 mm0.5906 in N/A CAD
N/A 31308 N/A 90 mm3.5433 in N/A 17 mm0.6693 in N/A CAD
N/A 31308M N/A 90 mm3.5433 in N/A 17 mm0.6693 in N/A CAD
N/A 31309M N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A CAD
N/A 31310M N/A 110 mm4.3307 in N/A 19 mm0.748 in N/A CAD
N/A 31311M N/A 120 mm4.7244 in N/A 21 mm0.8268 in N/A CAD
N/A 31312M N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A CAD
N/A 31313M N/A 140 mm5.5118 in N/A 23 mm0.9055 in N/A CAD
N/A 31314M N/A 150 mm5.9055 in N/A 25 mm0.9843 in N/A CAD
N/A 31315M N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A CAD
N/A 31316 N/A 170 mm6.6929 in N/A 27 mm1.063 in N/A CAD
N/A 31317 N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A CAD
N/A 31318M N/A 190 mm7.4803 in N/A 30 mm1.1811 in N/A CAD
N/A 31320X N/A 215 mm8.4646 in N/A 35 mm1.378 in N/A CAD
N/A 31322 N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD
N/A 31322M N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD
N/A 31324X N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A CAD
N/A 31326M N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A CAD
N/A 31328X N/A 300 mm11.811 in N/A 47 mm1.8504 in N/A CAD
N/A 31330M N/A 320 mm12.5984 in N/A 50 mm1.9685 in N/A CAD
N/A 32004X N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A CAD
N/A 32005X N/A 47 mm1.8504 in N/A 11.500 mm0.4528 in N/A CAD
226 - 250 of 483 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »