Batch CAD Cart (0)
  • Cart is empty
176 - 200 of 483 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 30215 N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A CAD
N/A 30215M N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A CAD
N/A 30216 N/A 140 mm5.5118 in N/A 22 mm0.8661 in N/A CAD
N/A 30216M N/A 140 mm5.5118 in N/A 22 mm0.8661 in N/A CAD
N/A 30217 N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A CAD
N/A 30218M N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A CAD
N/A 30219 N/A 170 mm6.6929 in N/A 27 mm1.063 in N/A CAD
N/A 30219C N/A 170 mm6.6929 in N/A 27 mm1.063 in N/A CAD
N/A 30219M N/A 170 mm6.6929 in N/A 27 mm1.063 in N/A CAD
N/A 30220M N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD
N/A 30221M N/A 190 mm7.4803 in N/A 30 mm1.1811 in N/A CAD
N/A 30222M N/A 200 mm7.874 in N/A 32 mm1.2598 in N/A CAD
N/A 30224M N/A 215 mm8.4646 in N/A 34 mm1.3386 in N/A CAD
N/A 30226M N/A 230 mm9.0551 in N/A 34 mm1.3386 in N/A CAD
N/A 30228M N/A 250 mm9.8425 in N/A 36 mm1.4173 in N/A CAD
N/A 30230M N/A 270 mm10.6299 in N/A 38 mm1.4961 in N/A CAD
N/A 30232 N/A 290 mm11.4173 in N/A 40 mm1.5748 in N/A CAD
N/A 30234 N/A 310 mm12.2047 in N/A 43 mm1.6929 in N/A CAD
N/A 30236 N/A 320 mm12.5984 in N/A 43 mm1.6929 in N/A CAD
N/A 30238 N/A 340 mm13.3858 in N/A 46 mm1.811 in N/A CAD
N/A 30240 N/A 360 mm14.1732 in N/A 48 mm1.8898 in N/A CAD
N/A 30244 N/A 400 mm15.748 in N/A 54 mm2.126 in N/A CAD
N/A 30302 N/A 42 mm1.6535 in N/A 11 mm0.4331 in N/A CAD
N/A 30303 N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A CAD
N/A 30304 N/A 52 mm2.0472 in N/A 13 mm0.5118 in N/A CAD
176 - 200 of 483 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »