Batch CAD Cart (0)
  • Cart is empty
201 - 225 of 483 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 30305M N/A 62 mm2.4409 in N/A 15 mm0.5906 in N/A CAD
N/A 30306M N/A 72 mm2.8346 in N/A 16 mm0.6299 in N/A CAD
N/A 30307M N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A CAD
N/A 30308 N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A CAD
N/A 30308M N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A CAD
N/A 30308U N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A CAD
N/A 30309M N/A 100 mm3.937 in N/A 22 mm0.8661 in N/A CAD
N/A 30310 N/A 110 mm4.3307 in N/A 23 mm0.9055 in N/A CAD
N/A 30310M N/A 110 mm4.3307 in N/A 23 mm0.9055 in N/A CAD
N/A 30311M N/A 120 mm4.7244 in N/A 25 mm0.9843 in N/A CAD
N/A 30312 N/A 130 mm5.1181 in N/A 26 mm1.0236 in N/A CAD
N/A 30312M N/A 130 mm5.1181 in N/A 26 mm1.0236 in N/A CAD
N/A 30313 N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A CAD
N/A 30313M N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A CAD
N/A 30314 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD
N/A 30314M N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD
N/A 30315 N/A 160 mm6.2992 in N/A 31 mm1.2205 in N/A CAD
N/A 30315M N/A 160 mm6.2992 in N/A 31 mm1.2205 in N/A CAD
N/A 30316M N/A 170 mm6.6929 in N/A 33 mm1.2992 in N/A CAD
N/A 30317M N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A CAD
N/A 30318 N/A 190 mm7.4803 in N/A 36 mm1.4173 in N/A CAD
N/A 30319 N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A CAD
N/A 30320 N/A 215 mm8.4646 in N/A 39 mm1.5354 in N/A CAD
N/A 30322 N/A 240 mm9.4488 in N/A 42 mm1.6535 in N/A CAD
N/A 30324M N/A 260 mm10.2362 in N/A 46 mm1.811 in N/A CAD
201 - 225 of 483 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »