Batch CAD Cart (0)
  • Cart is empty
376 - 400 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 32312M N/A 130 mm5.1181 in N/A 37 mm1.4567 in N/A CAD
N/A JF9000 N/A 155 mm6.1024 in N/A 38 mm1.4961 in N/A CAD
N/A H217200 N/A 150 mm5.9055 in N/A 38 mm1.4961 in N/A CAD
N/A JF8000 N/A 145 mm5.7087 in N/A 38 mm1.4961 in N/A CAD
N/A 33024M N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD
N/A 33024 N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD
N/A 31322 N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD
N/A 31322M N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD
N/A HM522600 N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD
N/A HM522600 N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD
N/A JF9500 N/A 160 mm6.2992 in N/A 38 mm1.4961 in N/A CAD
N/A JF9500 N/A 160 mm6.2992 in N/A 38 mm1.4961 in N/A CAD
N/A 32032 N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD
N/A 32032XM N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD
N/A 30230M N/A 270 mm10.6299 in N/A 38 mm1.4961 in N/A CAD
N/A 30319 N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A CAD
N/A 30320 N/A 215 mm8.4646 in N/A 39 mm1.5354 in N/A CAD
N/A 32948 N/A 320 mm12.5984 in N/A 39 mm1.5354 in N/A CAD
N/A 32944M N/A 300 mm11.811 in N/A 39 mm1.5354 in N/A CAD
N/A 32940M N/A 280 mm11.0236 in N/A 39 mm1.5354 in N/A CAD
N/A 32220 N/A 180 mm7.0866 in N/A 39 mm1.5354 in N/A CAD
N/A 32220C N/A 180 mm7.0866 in N/A 39 mm1.5354 in N/A CAD
N/A 32220M N/A 180 mm7.0866 in N/A 39 mm1.5354 in N/A CAD
N/A JF11000 N/A 175 mm6.8898 in N/A 39 mm1.5354 in N/A CAD
N/A 32313M N/A 140 mm5.5118 in N/A 39 mm1.5354 in N/A CAD
376 - 400 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20