Batch CAD Cart (0)
  • Cart is empty
251 - 275 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A JF8000 N/A 145 mm5.7087 in N/A 38 mm1.4961 in N/A CAD
N/A M515600 N/A 130 mm5.1181 in N/A 28.5 mm1.122 in N/A CAD
N/A JP8000 N/A 125 mm4.9213 in N/A 17.5 mm0.689 in N/A CAD
N/A JW8000 N/A 160 mm6.2992 in N/A 31 mm1.2205 in N/A CAD
N/A 30216M N/A 140 mm5.5118 in N/A 22 mm0.8661 in N/A CAD
N/A 30316M N/A 170 mm6.6929 in N/A 33 mm1.2992 in N/A CAD
N/A 32016X N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A CAD
N/A 32016XM N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A CAD
N/A 32016X N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A CAD
N/A 32216 N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A CAD
N/A 32216M N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A CAD
N/A 32316M N/A 170 mm6.6929 in N/A 48 mm1.8898 in N/A CAD
N/A 33116 N/A 130 mm5.1181 in N/A 29 mm1.1417 in N/A CAD
N/A 33116M N/A 130 mm5.1181 in N/A 29 mm1.1417 in N/A CAD
N/A 33216 N/A 140 mm5.5118 in N/A 35 mm1.378 in N/A CAD
N/A 33216M N/A 140 mm5.5118 in N/A 35 mm1.378 in N/A CAD
N/A 32018X N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A CAD
N/A 32018X N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A CAD
N/A H217200 N/A 150 mm5.9055 in N/A 38 mm1.4961 in N/A CAD
N/A HM516800 N/A 140 mm5.5118 in N/A 31.5 mm1.2402 in N/A CAD
N/A 32217 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD
N/A 32217 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD
N/A M716600 N/A 130 mm5.1181 in N/A 24 mm0.9449 in N/A CAD
N/A M716600 N/A 135.000 mm5.3150 in N/A 27 mm1.063 in N/A CAD
N/A JW8500 N/A 170 mm6.6929 in N/A 33 mm1.2992 in N/A CAD
251 - 275 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »