Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
YKB-32010X | Series N/A 32010X | D - Cup Outer Diameter N/A 82.000 mm3.2283 in | C - Cup Width N/A 17 mm0.6693 in |
CAD
N/A ![]() |
JAC6510V | Series N/A LM506800 | D - Cup Outer Diameter N/A 90 mm3.5433 in | C - Cup Width N/A 18.500 mm0.7283 in |
CAD
N/A ![]() |
JH307710 | Series N/A H307700 | D - Cup Outer Diameter N/A 110 mm4.3307 in | C - Cup Width N/A 32 mm1.2598 in |
CAD
N/A ![]() |
JLM506810 | Series N/A LM506800 | D - Cup Outer Diameter N/A 90 mm3.5433 in | C - Cup Width N/A 18.500 mm0.7283 in |
CAD
N/A ![]() |
JLM506810V | Series N/A LM506800 | D - Cup Outer Diameter N/A 90 mm3.5433 in | C - Cup Width N/A 18.500 mm0.7283 in |
CAD
N/A ![]() |
JLM506811 | Series N/A LM506800 | D - Cup Outer Diameter N/A 90 mm3.5433 in | C - Cup Width N/A 20.500 mm0.8071 in |
CAD
N/A ![]() |
JLM506812 | Series N/A LM506800 | D - Cup Outer Diameter N/A 90 mm3.5433 in | C - Cup Width N/A 21.331 mm0.8398 in |
CAD
N/A ![]() |
JM207010 | Series N/A M207000 | D - Cup Outer Diameter N/A 95 mm3.7402 in | C - Cup Width N/A 23.500 mm0.9252 in |
CAD
N/A ![]() |
JM207010A | Series N/A M207000 | D - Cup Outer Diameter N/A 95 mm3.7402 in | C - Cup Width N/A 24.500 mm0.9646 in |
CAD
N/A ![]() |
JS-5510 | Series N/A JS-5500 | D - Cup Outer Diameter N/A 100 mm3.937 in | C - Cup Width N/A 24 mm0.9449 in |
CAD
N/A ![]() |
JW5510 | Series N/A JW5500 | D - Cup Outer Diameter N/A 115 mm4.5276 in | C - Cup Width N/A 23.500 mm0.9252 in |
CAD
N/A ![]() |
Y30211 | Series N/A 30211 | D - Cup Outer Diameter N/A 100 mm3.937 in | C - Cup Width N/A 18 mm0.7087 in |
CAD
N/A ![]() |
Y30211M | Series N/A 30211M | D - Cup Outer Diameter N/A 100 mm3.937 in | C - Cup Width N/A 18 mm0.7087 in |
CAD
N/A ![]() |
Y30311M | Series N/A 30311M | D - Cup Outer Diameter N/A 120 mm4.7244 in | C - Cup Width N/A 25 mm0.9843 in |
CAD
N/A ![]() |
Y31311M | Series N/A 31311M | D - Cup Outer Diameter N/A 120 mm4.7244 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A ![]() |
Y32011X | Series N/A 32011X | D - Cup Outer Diameter N/A 90 mm3.5433 in | C - Cup Width N/A 17.5 mm0.689 in |
CAD
N/A ![]() |
Y32011XM | Series N/A 32011XM | D - Cup Outer Diameter N/A 90 mm3.5433 in | C - Cup Width N/A 17.5 mm0.689 in |
CAD
N/A ![]() |
Y32011XUM | Series N/A 32011XU | D - Cup Outer Diameter N/A 90 mm3.5433 in | C - Cup Width N/A 17.5 mm0.689 in |
CAD
N/A ![]() |
Y32211 | Series N/A 32211 | D - Cup Outer Diameter N/A 100 mm3.937 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A ![]() |
Y32211M | Series N/A 32211M | D - Cup Outer Diameter N/A 100 mm3.937 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A ![]() |
Y32311 | Series N/A 32311 | D - Cup Outer Diameter N/A 120 mm4.7244 in | C - Cup Width N/A 35 mm1.378 in |
CAD
N/A ![]() |
Y32311-BM | Series N/A 32311-B | D - Cup Outer Diameter N/A 120 mm4.7244 in | C - Cup Width N/A 35 mm1.378 in |
CAD
N/A ![]() |
Y32311CM | Series N/A 32311C | D - Cup Outer Diameter N/A 120 mm4.7244 in | C - Cup Width N/A 35 mm1.378 in |
CAD
N/A ![]() |
Y32311M | Series N/A 32311M | D - Cup Outer Diameter N/A 120 mm4.7244 in | C - Cup Width N/A 35 mm1.378 in |
CAD
N/A ![]() |
Y33011 | Series N/A 33011 | D - Cup Outer Diameter N/A 90 mm3.5433 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A ![]() |