Batch CAD Cart (0)
  • Cart is empty
276 - 300 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 32016XM N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A CAD
N/A 32016X N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A CAD
N/A 32017X N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A CAD
N/A 32018X N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A CAD
N/A 32018X N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A CAD
N/A 32019X N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A CAD
N/A 32019XM N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A CAD
N/A 32020X N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A CAD
N/A 32020XM N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A CAD
N/A 32021X N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A CAD
N/A 32021XM N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A CAD
N/A 32021X N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A CAD
N/A 32022X N/A 170 mm6.6929 in N/A 29 mm1.1417 in N/A CAD
N/A 32022XM N/A 170 mm6.6929 in N/A 29 mm1.1417 in N/A CAD
N/A 32024X N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD
N/A 32024XC N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD
N/A 32024XM N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD
N/A 32026XM N/A 200 mm7.874 in N/A 34 mm1.3386 in N/A CAD
N/A 32028XM N/A 210 mm8.2677 in N/A 34 mm1.3386 in N/A CAD
N/A 32030XM N/A 225 mm8.8583 in N/A 36 mm1.4173 in N/A CAD
N/A 32032 N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD
N/A 32032XM N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD
N/A 32034XM N/A 260 mm10.2362 in N/A 43 mm1.6929 in N/A CAD
N/A 32036XM N/A 280 mm11.0236 in N/A 48 mm1.8898 in N/A CAD
N/A 32038XM N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A CAD
276 - 300 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »