Batch CAD Cart (0)
  • Cart is empty
301 - 325 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 32040XM N/A 310 mm12.2047 in N/A 53 mm2.0866 in N/A CAD
N/A 32044XM N/A 340 mm13.3858 in N/A 57 mm2.2441 in N/A CAD
N/A 32048X N/A 360 mm14.1732 in N/A 57 mm2.2441 in N/A CAD
N/A M249700 N/A 360 mm14.1732 in N/A 57 mm2.2441 in N/A CAD
N/A M249700 N/A 360 mm14.1732 in N/A 57 mm2.2441 in N/A CAD
N/A 32052X N/A 400 mm15.748 in N/A 65 mm2.5591 in N/A CAD
N/A 32056X N/A 420 mm16.5354 in N/A 65 mm2.5591 in N/A CAD
N/A 32060X N/A 460 mm18.1102 in N/A 74 mm2.9134 in N/A CAD
N/A 32064XM N/A 480 mm18.8976 in N/A 74 mm2.9134 in N/A CAD
N/A 32204 N/A 47 mm1.8504 in N/A 15 mm0.5906 in N/A CAD
N/A 32205 N/A 52 mm2.0472 in N/A 16 mm0.6299 in N/A CAD
N/A 32205-B N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A CAD
N/A 32205M N/A 52 mm2.0472 in N/A 16 mm0.6299 in N/A CAD
N/A 32206-B N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A CAD
N/A 32206M N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A CAD
N/A 32207 N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD
N/A 32207-B N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD
N/A 32207C N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD
N/A 32208 N/A 80 mm3.1496 in N/A 19 mm0.748 in N/A CAD
N/A 32208M N/A 80 mm3.1496 in N/A 19 mm0.748 in N/A CAD
N/A 32209 N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A CAD
N/A 32209M N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A CAD
N/A 32209U N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A CAD
N/A 32210M N/A 90 mm3.5433 in N/A 19 mm0.748 in N/A CAD
N/A 32211 N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A CAD
301 - 325 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »