Batch CAD Cart (0)
  • Cart is empty
326 - 350 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 32211M N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A CAD
N/A 32212 N/A 110 mm4.3307 in N/A 24 mm0.9449 in N/A CAD
N/A 32212M N/A 110 mm4.3307 in N/A 24 mm0.9449 in N/A CAD
N/A 32213 N/A 120 mm4.7244 in N/A 27 mm1.063 in N/A CAD
N/A 32214 N/A 125 mm4.9213 in N/A 27 mm1.063 in N/A CAD
N/A 32214M N/A 125 mm4.9213 in N/A 27 mm1.063 in N/A CAD
N/A 32215 N/A 130 mm5.1181 in N/A 27 mm1.063 in N/A CAD
N/A 32215M N/A 130 mm5.1181 in N/A 27 mm1.063 in N/A CAD
N/A 32216 N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A CAD
N/A 32216M N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A CAD
N/A 32217 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD
N/A 32217M N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD
N/A 32218M N/A 160 mm6.2992 in N/A 34 mm1.3386 in N/A CAD
N/A 32219 N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A CAD
N/A 32219M N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A CAD
N/A 32220 N/A 180 mm7.0866 in N/A 39 mm1.5354 in N/A CAD
N/A 32220C N/A 180 mm7.0866 in N/A 39 mm1.5354 in N/A CAD
N/A 32220M N/A 180 mm7.0866 in N/A 39 mm1.5354 in N/A CAD
N/A 32221 N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A CAD
N/A 32221M N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A CAD
N/A 32222M N/A 200 mm7.874 in N/A 46 mm1.811 in N/A CAD
N/A 32224M N/A 215 mm8.4646 in N/A 50 mm1.9685 in N/A CAD
N/A 32226M N/A 230 mm9.0551 in N/A 54 mm2.126 in N/A CAD
N/A 32228 N/A 250 mm9.8425 in N/A 58 mm2.2835 in N/A CAD
N/A 32230M N/A 270 mm10.6299 in N/A 60 mm2.3622 in N/A CAD
326 - 350 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »