Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
251 - 261 of 261 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LM742710-B N/A 11.2500 in285.750 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LM757010-B N/A 16.000 in406.4 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
LM770910-B N/A 23.7500 in603.250 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
LM814810-B N/A 4.6250 in117.475 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
M238810-B N/A 10.6250 in269.875 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
M244210-B N/A 12.3750 in314.325 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
M249710-B N/A 14.1250 in358.775 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
M249711-B N/A 14.1250 in358.775 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
M349510-B N/A 13.5 in342.9 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
M86611-B N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
M88010-B N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
251 - 261 of 261 | Results Per Page | View | Unit of Measure
« 6