Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
1 - 50 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

02420-B N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
05185-B N/A 1.8504 in47 mm N/A 0.4375 in11.113 mm N/A CAD Icon (for items table)
07196-B N/A 1.9687 in50.005 mm N/A 0.375 in9.525 mm N/A CAD Icon (for items table)
07204-B N/A 2.047 in51.994 mm N/A 0.5 in12.7 mm N/A CAD Icon (for items table)
07210XB N/A 2.000 in50.8 mm N/A 0.5 in12.7 mm N/A CAD Icon (for items table)
08231-B N/A 2.3125 in58.738 mm N/A 0.4219 in10.716 mm N/A CAD Icon (for items table)
09195AB N/A 1.9380 in49.225 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
107105-B N/A 10.5625 in268.288 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
11300-B N/A 3 in76.2 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
12303-B N/A 3.0312 in76.992 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table)
125145-B N/A 14.500 in368.300 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
126150-B N/A 15.0000 in381.000 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
128160-B N/A 16.000 in406.4 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
1328-B N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
13836-B N/A 2.5625 in65.088 mm N/A 0.375 in9.525 mm N/A CAD Icon (for items table)
14276-B N/A 2.7170 in69.012 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
15250-B N/A 2.5000 in63.500 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
15520-B N/A 2.25 in57.15 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
16284-B N/A 2.8440 in72.238 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
17244-B N/A 2.4409 in61.999 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
1729-B N/A 2.2400 in56.896 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
17520-B N/A 1.6875 in42.863 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
18337-B N/A 3.3750 in85.725 mm N/A 0.5 in12.7 mm N/A CAD Icon (for items table)
18620-B N/A 3.125 in79.375 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
18720-B N/A 3.3465 in85.001 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
1922-B N/A 2.25 in57.15 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
19268-B N/A 2.6875 in68.263 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table)
19283-B N/A 2.8346 in71.999 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
1931-B N/A 2.375 in60.325 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
1932-B N/A 2.3125 in58.738 mm N/A 0.5937 in15.080 mm N/A CAD Icon (for items table)
203190-B N/A 19 in482.6 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
21212-B N/A 2.125 in53.975 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
221575-B N/A 15.7500 in400.050 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
232000-B N/A 20.0000 in508.000 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
23256-B N/A 2.5625 in65.088 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
243250-B N/A 24.9950 in634.873 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
244235-B N/A 23.5000 in596.900 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
2523-B N/A 2.7500 in69.850 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
25521-B N/A 3.2700 in83.058 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
26283-B N/A 2.8346 in71.999 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
2631-B N/A 2.6150 in66.421 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
26822-B N/A 3.125 in79.375 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
2720-B N/A 3 in76.2 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
275158-B N/A 15.8750 in403.225 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
27620-B N/A 4.9375 in125.413 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
28315-B N/A 3.1496 in80 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
28521-B N/A 3.625 in92.075 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
28622-B N/A 3.8437 in97.630 mm N/A 0.7656 in19.446 mm N/A CAD Icon (for items table)
28921-B N/A 3.937 in100 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
291750-B N/A 17.5 in444.5 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
1 - 50 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »