Batch CAD Cart (0)
  • Cart is empty
226 - 250 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A L865500 N/A 18.8750 in479.425 mm N/A 1.375 in34.925 mm N/A CAD
N/A LL103000 N/A 2.8125 in71.438 mm N/A 0.3750 in9.525 mm N/A CAD
N/A LL205400 N/A 3.0625 in77.788 mm N/A 0.3750 in9.525 mm N/A CAD
N/A LL379000 N/A 27.0000 in685.800 mm N/A 1.25 in31.75 mm N/A CAD
N/A LL380800 N/A 29.0000 in736.600 mm N/A 1 in25.4 mm N/A CAD
N/A LL408000 N/A 3.3438 in84.933 mm N/A 0.3750 in9.525 mm N/A CAD
N/A LL480700 N/A 29.0000 in736.600 mm N/A 1.25 in31.75 mm N/A CAD
N/A LL566800 N/A 18.1250 in460.375 mm N/A 0.875 in22.225 mm N/A CAD
N/A LL582900 N/A 32.5000 in825.500 mm N/A 1 in25.4 mm N/A CAD
N/A LL586000 N/A 38.5000 in977.9 mm N/A 1.3125 in33.338 mm N/A CAD
N/A LL648400 N/A 12.4375 in315.913 mm N/A 0.875 in22.225 mm N/A CAD
N/A LL780200 N/A 28.5625 in725.488 mm N/A 1.3125 in33.338 mm N/A CAD
N/A LL788300 N/A 48.0000 in1219.200 mm N/A 1.6875 in42.863 mm N/A CAD
N/A LL788300 N/A 48.0000 in1219.200 mm N/A 1.6875 in42.863 mm N/A CAD
N/A LL889000 N/A 56.5000 in1435.100 mm N/A 1.875 in47.625 mm N/A CAD
N/A LM124400 N/A 6.5625 in166.688 mm N/A 1.25 in31.75 mm N/A CAD
N/A LM451300 N/A 14 in355.6 mm N/A 1.75 in44.45 mm N/A CAD
N/A LM48500 N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD
N/A LM545800 N/A 12.3750 in314.325 mm N/A 1.4375 in36.513 mm N/A CAD
N/A LM565900 N/A 20.5625 in522.288 mm N/A 2.4375 in61.913 mm N/A CAD
N/A LM567900 N/A 21.6250 in549.275 mm N/A 2.4375 in61.913 mm N/A CAD
N/A LM613400 N/A 4.4375 in112.713 mm N/A 0.625 in15.875 mm N/A CAD
N/A LM654600 N/A 14.9960 in380.898 mm N/A 1.9375 in49.213 mm N/A CAD
N/A LM67000 N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A CAD
N/A LM67000 N/A 2.3180 in58.877 mm N/A 0.4650 in11.811 mm N/A CAD
226 - 250 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »