Batch CAD Cart (0)
  • Cart is empty
201 - 225 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A HM516400 N/A 5.3750 in136.525 mm N/A 1.2813 in32.545 mm N/A CAD
N/A HM535300 N/A 10.2500 in260.350 mm N/A 2.0625 in52.388 mm N/A CAD
N/A HM624700 N/A 7.5 in190.5 mm N/A 1.375 in34.925 mm N/A CAD
N/A HM624700 N/A 7.8730 in199.974 mm N/A 1.375 in34.925 mm N/A CAD
N/A HM804800 N/A 3.7500 in95.250 mm N/A 0.9457 in24.021 mm N/A CAD
N/A HM807000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A CAD
N/A HM807000 N/A 4.2900 in108.966 mm N/A 1.125 in28.575 mm N/A CAD
N/A HM807000 N/A 4.2900 in108.966 mm N/A 1.125 in28.575 mm N/A CAD
N/A HM813800 N/A 5.1260 in130.200 mm N/A 1.0625 in26.988 mm N/A CAD
N/A HM89400 N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A CAD
N/A HM911200 N/A 5.1250 in130.175 mm N/A 0.9375 in23.813 mm N/A CAD
N/A L848800 N/A 12.9921 in329.999 mm N/A 1.1023 in27.998 mm N/A CAD
N/A 395 N/A 4.3307 in110 mm N/A 1.1859 in30.122 mm N/A CAD
N/A L102800 N/A 2.8750 in73.025 mm N/A 0.5938 in15.083 mm N/A CAD
N/A L116100 N/A 4.5625 in115.888 mm N/A 0.6563 in16.670 mm N/A CAD
N/A L305600 N/A 3.1875 in80.963 mm N/A 0.5625 in14.288 mm N/A CAD
N/A L357000 N/A 15.9429 in404.950 mm N/A 1.5000 in38.100 mm N/A CAD
N/A L433700 N/A 8.5000 in215.900 mm N/A 0.8125 in20.638 mm N/A CAD
N/A L467500 N/A 20.0000 in508.000 mm N/A 1.875 in47.625 mm N/A CAD
N/A L507900 N/A 3.4375 in87.313 mm N/A 0.5625 in14.288 mm N/A CAD
N/A L623100 N/A 6.0000 in152.400 mm N/A 0.6563 in16.670 mm N/A CAD
N/A L624500 N/A 6.3125 in160.338 mm N/A 0.6563 in16.670 mm N/A CAD
N/A L630300 N/A 7.5625 in192.088 mm N/A 0.748 in18.999 mm N/A CAD
N/A L826900 N/A 7.2500 in184.150 mm N/A 0.7188 in18.258 mm N/A CAD
N/A L853000 N/A 13.7775 in349.949 mm N/A 0.9375 in23.813 mm N/A CAD
201 - 225 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »