Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 261 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 37000 N/A 6.25 in158.750 mm N/A 0.625 in15.875 mm N/A CAD
N/A 3800 N/A 3.3750 in85.725 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 385 N/A 3.8125 in96.838 mm N/A 0.7018 in17.826 mm N/A CAD
N/A 3900 N/A 4-7/16 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 3900 N/A 4.5628 in115.895 mm N/A 1.1875 in30.163 mm N/A CAD
N/A 39000 N/A 4.1250 in104.775 mm N/A 0.625 in15.875 mm N/A CAD
N/A 395 N/A 4.3307 in110 mm N/A 0.7411 in18.824 mm N/A CAD
N/A 39500 N/A 4-7/16 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 39500 N/A 4-7/16 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 41000 N/A 2.8593 in72.626 mm N/A 0.6875 in17.463 mm N/A CAD
N/A 420000 N/A 14.3720 in365.049 mm N/A 2.5000 in63.500 mm N/A CAD
N/A 42000 N/A 5 7/8 in149.225 mm N/A 0.9688 in24.608 mm N/A CAD
N/A 42600 N/A 5 in127 mm N/A 0.875 in22.225 mm N/A CAD
N/A 42600 N/A 5.1181 in130 mm N/A 0.875 in22.225 mm N/A CAD
N/A 435 N/A 3.6250 in92.075 mm N/A 0.875 in22.225 mm N/A CAD
N/A 435 N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A CAD
N/A 43000 N/A 3.1250 in79.375 mm N/A 0.6875 in17.463 mm N/A CAD
N/A 44000 N/A 3.4843 in88.501 mm N/A 0.6875 in17.463 mm N/A CAD
N/A 45200 N/A 4.1250 in104.775 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 455 N/A 4.25 in107.95 mm N/A 1.125 in28.575 mm N/A CAD
N/A 455 N/A 4.25 in107.95 mm N/A 0.875 in22.225 mm N/A CAD
N/A 455 N/A 4.25 in107.95 mm N/A 0.9687 in24.605 mm N/A CAD
N/A 455 N/A 4.3287 in109.949 mm N/A 0.875 in22.225 mm N/A CAD
N/A 46700 N/A 8 7/8 in225.425 mm N/A 1.3125 in33.338 mm N/A CAD
N/A 470000 N/A 13.2500 in336.550 mm N/A 2.5000 in63.500 mm N/A CAD
76 - 100 of 261 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »