Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
02420-B | Series N/A 02400 | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
05185-B | Series N/A 05000 | D - Cup Outer Diameter N/A 1.8504 in47 mm | C - Cup Width N/A 0.4375 in11.113 mm |
CAD
N/A ![]() |
07196-B | Series N/A 07000 | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | C - Cup Width N/A 0.3750 in9.525 mm |
CAD
N/A ![]() |
07204-B | Series N/A 07000 | D - Cup Outer Diameter N/A 2.047 in51.994 mm | C - Cup Width N/A 0.5 in12.700 mm |
CAD
N/A ![]() |
07210XB | Series N/A 07000 | D - Cup Outer Diameter N/A 2 in50.8 mm | C - Cup Width N/A 0.5 in12.700 mm |
CAD
N/A ![]() |
08231-B | Series N/A 08000 | D - Cup Outer Diameter N/A 2.3125 in58.738 mm | C - Cup Width N/A 0.4219 in10.716 mm |
CAD
N/A ![]() |
09195AB | Series N/A 09000 | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | C - Cup Width N/A 0.5625 in14.288 mm |
CAD
N/A ![]() |
107105-B | Series N/A 107000 | D - Cup Outer Diameter N/A 10.5625 in268.288 mm | C - Cup Width N/A 2.2500 in57.150 mm |
CAD
N/A ![]() |
11300-B | Series N/A 11000 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Cup Width N/A 0.5625 in14.288 mm |
CAD
N/A ![]() |
12303-B | Series N/A 12000 | D - Cup Outer Diameter N/A 3.0312 in76.992 mm | C - Cup Width N/A 0.4688 in11.908 mm |
CAD
N/A ![]() |
125145-B | Series N/A 125000 | D - Cup Outer Diameter N/A 14.5000 in368.300 mm | C - Cup Width N/A 2.125 in53.975 mm |
CAD
N/A ![]() |
126150-B | Series N/A 126000 | D - Cup Outer Diameter N/A 15.0000 in381.000 mm | C - Cup Width N/A 2.2500 in57.150 mm |
CAD
N/A ![]() |
128160-B | Series N/A 128000 | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | C - Cup Width N/A 2.125 in53.975 mm |
CAD
N/A ![]() |
1328-B | Series N/A 1300 | D - Cup Outer Diameter N/A 2.0625 in52.388 mm | C - Cup Width N/A 0.5625 in14.288 mm |
CAD
N/A ![]() |
13836-B | Series N/A 13800 | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | C - Cup Width N/A 0.3750 in9.525 mm |
CAD
N/A ![]() |
14276-B | Series N/A 14000 | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
15250-B | Series N/A 15000 | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
15520-B | Series N/A 15500 | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | C - Cup Width N/A 0.5313 in13.495 mm |
CAD
N/A ![]() |
16284-B | Series N/A 16000 | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
17244-B | Series N/A 17000 | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | C - Cup Width N/A 0.5625 in14.288 mm |
CAD
N/A ![]() |
1729-B | Series N/A 1700 | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
17520-B | Series N/A 17500 | D - Cup Outer Diameter N/A 1.6875 in42.863 mm | C - Cup Width N/A 0.5313 in13.495 mm |
CAD
N/A ![]() |
18337-B | Series N/A 18000 | D - Cup Outer Diameter N/A 3.3750 in85.725 mm | C - Cup Width N/A 0.5 in12.700 mm |
CAD
N/A ![]() |
18620-B | Series N/A 18600 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Cup Width N/A 0.5313 in13.495 mm |
CAD
N/A ![]() |
18720-B | Series N/A 18700 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.5313 in13.495 mm |
CAD
N/A ![]() |