Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
359-S - 353D | Series N/A 355 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5650 lbf25100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38000 lbf169000 N | CAD N/A |
356 - 353D | Series N/A 355 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4770 lbf21200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N | CAD N/A |
355X - 353DC | Series N/A 355 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5650 lbf25100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38000 lbf169000 N | CAD N/A |
350 - 353DC | Series N/A 355 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4770 lbf21200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N | CAD N/A |
L217849 - L217810D | Series N/A L217800 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5400 lbf24000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N | CAD N/A |
L217847 - L217810D | Series N/A L217800 | d - Bore N/A 3 7/16 in87.313 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5400 lbf24000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N | CAD N/A |
L217849 - L217810DC | Series N/A L217800 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5400 lbf24000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N | CAD N/A |
367 - 364XD | Series N/A 365 | d - Bore N/A 1.7717 in45.001 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0000 in50.800 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
386A - 384D | Series N/A 385 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
387W - 384D | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
386 - 384D | Series N/A 385 | d - Bore N/A 2.1840 in55.474 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5300 lbf23600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N | CAD N/A |
385X - 384D | Series N/A 385 | d - Bore N/A 2.1654 in55.001 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
385AX - 384D | Series N/A 385 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
387-S - 384D | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
386AX - 384D | Series N/A 385 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5300 lbf23600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N | CAD N/A |
387 - 384D | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
387AS - 384D | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
385 - 384D | Series N/A 385 | d - Bore N/A 2.1654 in55.001 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
389A - 384D | Series N/A 385 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
385A - 384D | Series N/A 385 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
389 - 384D | Series N/A 385 | d - Bore N/A 2.1880 in55.575 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
387A - 384D | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
389AS - 384D | Series N/A 385 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
388A - 384D | Series N/A 385 | d - Bore N/A 2.2650 in57.531 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
385AS - 384D | Series N/A 385 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0624 in52.385 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5300 lbf23600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N | CAD N/A |