Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
25590 - 25520D | Series N/A 25500 | d - Bore N/A 1.7960 in45.618 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25582 - 25520D | Series N/A 25500 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25578 - 25520DC | Series N/A 25500 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25582 - 25520DC | Series N/A 25500 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25584 - 25520DC | Series N/A 25500 | d - Bore N/A 1.7710 in44.983 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25584A - 25520DC | Series N/A 25500 | d - Bore N/A 1.7712 in44.988 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25592 - 25520DC | Series N/A 25500 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25581 - 25520DC | Series N/A 25500 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25580 - 25520DC | Series N/A 25500 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25577 - 25520DC | Series N/A 25500 | d - Bore N/A 1.6880 in42.875 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25576 - 25520DC | Series N/A 25500 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25590 - 25520DC | Series N/A 25500 | d - Bore N/A 1.7960 in45.618 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25572 - 25520DC | Series N/A 25500 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25570 - 25520DC | Series N/A 25500 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25580 - 25520D | Series N/A 25500 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25576 - 25520D | Series N/A 25500 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25584 - 25520D | Series N/A 25500 | d - Bore N/A 1.7710 in44.983 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25577 - 25520D | Series N/A 25500 | d - Bore N/A 1.6880 in42.875 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25578 - 25520D | Series N/A 25500 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25570 - 25520D | Series N/A 25500 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25572 - 25520D | Series N/A 25500 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25581 - 25520D | Series N/A 25500 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25592 - 25520D | Series N/A 25500 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
29675 - 29622D | Series N/A 29600 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N | CAD N/A |
29681 - 29622D | Series N/A 29600 | d - Bore N/A 2.7810 in70.637 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N | CAD N/A |