Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
29676 - 29622D | Series N/A 29600 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
29688 - 29622D | Series N/A 29600 | d - Bore N/A 2.9062 in73.817 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
29670 - 29622D | Series N/A 29600 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
29680 - 29622D | Series N/A 29600 | d - Bore N/A 2.7810 in70.637 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
29665 - 29622D | Series N/A 29600 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
29685 - 29622D | Series N/A 29600 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
29665 - 29622DC | Series N/A 29600 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
29675 - 29622DC | Series N/A 29600 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
29681 - 29622DC | Series N/A 29600 | d - Bore N/A 2.7810 in70.637 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
29676 - 29622DC | Series N/A 29600 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
29680 - 29622DC | Series N/A 29600 | d - Bore N/A 2.7810 in70.637 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
29688 - 29622DC | Series N/A 29600 | d - Bore N/A 2.9062 in73.817 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
29685 - 29622DC | Series N/A 29600 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
29670 - 29622DC | Series N/A 29600 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6440 lbf28600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf192000 N |
CAD
N/A ![]() |
NA24776SW - 24720D | Series N/A 24700 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.1562 in29.367 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.3124 in58.735 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4400 lbf19600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A |
CAD
N/A ![]() |
L433749 - L433710D | Series N/A L433700 | d - Bore N/A 6.5 in165.1 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.3125 in58.738 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10400 lbf46300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 70000 lbf311000 N |
CAD
N/A ![]() |
L225849H - L225812D | Series N/A L225800 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 6.6919 in169.974 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cones N/A 2.3125 in58.738 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7860 lbf35000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 52800 lbf235000 N |
CAD
N/A ![]() |
L225849 - L225812D | Series N/A L225800 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 6.6919 in169.974 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cones N/A 2.3125 in58.738 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8320 lbf37000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 55900 lbf249000 N |
CAD
N/A ![]() |
L225842 - L225812D | Series N/A L225800 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 6.6919 in169.974 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cones N/A 2.3125 in58.738 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8320 lbf37000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 55900 lbf249000 N |
CAD
N/A ![]() |
14121 - 14276D | Series N/A 14000 | d - Bore N/A 1.1900 in30.226 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 1.0210 in25.933 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.3126 in58.740 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14120A - 14276D | Series N/A 14000 | d - Bore N/A 1.1811 in30 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 1.0520 in26.721 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.3746 in60.315 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14136AA - 14276D | Series N/A 14000 | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 1.0520 in26.721 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.3746 in60.315 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14123A - 14276D | Series N/A 14000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 1.0520 in26.721 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.3746 in60.315 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14136A - 14276D | Series N/A 14000 | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 1.0520 in26.721 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.3746 in60.315 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14123AA - 14276D | Series N/A 14000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 1.0520 in26.721 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.3746 in60.315 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |