Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
14120 - 14276D | Series N/A 14000 | d - Bore N/A 1.1900 in30.226 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 1.0520 in26.721 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.3746 in60.315 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
13686 - 13621D | Series N/A 13600 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.3749 in60.322 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
L217849 - L217810DE | Series N/A L217800 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.4373 in61.907 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5400 lbf24000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N |
CAD
N/A ![]() |
L217847 - L217810DE | Series N/A L217800 | d - Bore N/A 3 7/16 in87.313 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.4373 in61.907 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5400 lbf24000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N |
CAD
N/A ![]() |
L116149 - L116112DE | Series N/A L116100 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.4373 in61.907 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5260 lbf23400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35300 lbf157000 N |
CAD
N/A ![]() |
L540049 - L540010D | Series N/A L540000 | d - Bore N/A 7.7500 in196.850 mm | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | B - Cone Width N/A 1.0938 in27.783 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.4373 in61.907 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12300 lbf54700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 82500 lbf367000 N |
CAD
N/A ![]() |
L540048 - L540010D | Series N/A L540000 | d - Bore N/A 7.874 in200 mm | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | B - Cone Width N/A 1.0938 in27.783 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.4373 in61.907 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12300 lbf54700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 82500 lbf367000 N |
CAD
N/A ![]() |
L540048 - L540010DC | Series N/A L540000 | d - Bore N/A 7.874 in200 mm | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | B - Cone Width N/A 1.0938 in27.783 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.4373 in61.907 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12300 lbf54700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 82500 lbf367000 N |
CAD
N/A ![]() |
L540049 - L540010DC | Series N/A L540000 | d - Bore N/A 7.7500 in196.850 mm | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | B - Cone Width N/A 1.0938 in27.783 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.4373 in61.907 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12300 lbf54700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 82500 lbf367000 N |
CAD
N/A ![]() |
435 - 432D | Series N/A 435 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
447 - 432D | Series N/A 435 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
441 - 432D | Series N/A 435 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
438W - 432D | Series N/A 435 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
449 - 432D | Series N/A 435 | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
444 - 432D | Series N/A 435 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
442-S - 432D | Series N/A 435 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
440 - 432D | Series N/A 435 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
439 - 432D | Series N/A 435 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
438 - 432D | Series N/A 435 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
437 - 432D | Series N/A 435 | d - Bore N/A 1.8020 in45.771 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
436 - 432D | Series N/A 435 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
443 - 432D | Series N/A 435 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
435 - 432DC | Series N/A 435 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
438 - 432DC | Series N/A 435 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
441 - 432DC | Series N/A 435 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |