Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
440 - 432DC | Series N/A 435 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
449 - 432DC | Series N/A 435 | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
439 - 432DC | Series N/A 435 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
444 - 432DC | Series N/A 435 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
436 - 432DC | Series N/A 435 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
437 - 432DC | Series N/A 435 | d - Bore N/A 1.8020 in45.771 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
443 - 432DC | Series N/A 435 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
438W - 432DC | Series N/A 435 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
447 - 432DC | Series N/A 435 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A ![]() |
29875 - 29820D | Series N/A 29800 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 12.7500 in323.85 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8800 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59100 lbf263000 N |
CAD
N/A ![]() |
29888 - 29820D | Series N/A 29800 | d - Bore N/A 10.7500 in273.050 mm | D - Cup Outer Diameter N/A 12.7500 in323.85 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8800 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59100 lbf263000 N |
CAD
N/A ![]() |
29880 - 29820D | Series N/A 29800 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 12.7500 in323.85 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8800 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59100 lbf263000 N |
CAD
N/A ![]() |
29875 - 29820DC | Series N/A 29800 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 12.7500 in323.85 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8800 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59100 lbf263000 N |
CAD
N/A ![]() |
29880 - 29820DC | Series N/A 29800 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 12.7500 in323.85 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8800 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59100 lbf263000 N |
CAD
N/A ![]() |
29888 - 29820DC | Series N/A 29800 | d - Bore N/A 10.7500 in273.050 mm | D - Cup Outer Diameter N/A 12.7500 in323.85 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8800 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59100 lbf263000 N |
CAD
N/A ![]() |
55195 - 55433D | Series N/A 55000 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6200 lbf27600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41600 lbf185000 N |
CAD
N/A ![]() |
55187C - 55433D | Series N/A 55000C | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8810 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59200 lbf263000 N |
CAD
N/A ![]() |
55194 - 55433D | Series N/A 55000 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6200 lbf27600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41600 lbf185000 N |
CAD
N/A ![]() |
55176 - 55433D | Series N/A 55000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55206 - 55433D | Series N/A 55000 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55200 - 55433D | Series N/A 55000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55197 - 55433D | Series N/A 55000 | d - Bore N/A 1.9675 in49.975 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55175 - 55433D | Series N/A 55000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55187 - 55433D | Series N/A 55000 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55175C - 55433D | Series N/A 55000C | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8810 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59200 lbf263000 N |
CAD
N/A ![]() |