Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
36690 - 36620DC | Series N/A 36600 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 7.6250 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76900 lbf342000 N |
CAD
N/A ![]() |
36691 - 36620DC | Series N/A 36600 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 7.6250 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76900 lbf342000 N |
CAD
N/A ![]() |
36686 - 36620DC | Series N/A 36600 | d - Bore N/A 5.625 in142.875 mm | D - Cup Outer Diameter N/A 7.6250 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76900 lbf342000 N |
CAD
N/A ![]() |
55200 - 55452D | Series N/A 55000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55206 - 55452D | Series N/A 55000 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55176C - 55452D | Series N/A 55000C | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8810 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59200 lbf263000 N |
CAD
N/A ![]() |
55200C - 55452D | Series N/A 55000C | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8810 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59200 lbf263000 N |
CAD
N/A ![]() |
55206C - 55452D | Series N/A 55000C | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8810 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59200 lbf263000 N |
CAD
N/A ![]() |
55175C - 55452D | Series N/A 55000C | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8810 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59200 lbf263000 N |
CAD
N/A ![]() |
55197 - 55452D | Series N/A 55000 | d - Bore N/A 1.9675 in49.975 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55187C - 55452D | Series N/A 55000C | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8810 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59200 lbf263000 N |
CAD
N/A ![]() |
55212C - 55452D | Series N/A 55000C | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8810 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59200 lbf263000 N |
CAD
N/A ![]() |
55196 - 55452D | Series N/A 55000 | d - Bore N/A 1.9675 in49.975 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55175 - 55452D | Series N/A 55000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55176 - 55452D | Series N/A 55000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55194 - 55452D | Series N/A 55000 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6200 lbf27600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41600 lbf185000 N |
CAD
N/A ![]() |
55187 - 55452D | Series N/A 55000 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55195 - 55452D | Series N/A 55000 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6200 lbf27600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41600 lbf185000 N |
CAD
N/A ![]() |
55206 - 55444D | Series N/A 55000 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.5624 in65.085 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55196 - 55444D | Series N/A 55000 | d - Bore N/A 1.9675 in49.975 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.5624 in65.085 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55197 - 55444D | Series N/A 55000 | d - Bore N/A 1.9675 in49.975 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.5624 in65.085 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55195 - 55444D | Series N/A 55000 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.5624 in65.085 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6200 lbf27600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41600 lbf185000 N |
CAD
N/A ![]() |
55194 - 55444D | Series N/A 55000 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.5624 in65.085 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6200 lbf27600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41600 lbf185000 N |
CAD
N/A ![]() |
55175 - 55444D | Series N/A 55000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.5624 in65.085 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55176 - 55444D | Series N/A 55000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.5624 in65.085 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |