Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
33287A - 33462D | Series N/A 33000 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33287 - 33462D | Series N/A 33000 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33281 - 33462D | Series N/A 33000 | d - Bore N/A 2.8125 in71.438 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33275 - 33462D | Series N/A 33000 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33269 - 33462D | Series N/A 33000 | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33262A - 33462D | Series N/A 33000 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33262 - 33462D | Series N/A 33000 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33281 - 33462DC | Series N/A 33000 | d - Bore N/A 2.8125 in71.438 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33251 - 33462DC | Series N/A 33000 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33287A - 33462DC | Series N/A 33000 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33225 - 33462DC | Series N/A 33000 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33287 - 33462DC | Series N/A 33000 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33261 - 33462DC | Series N/A 33000 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33262 - 33462DC | Series N/A 33000 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33269 - 33462DC | Series N/A 33000 | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33275 - 33462DC | Series N/A 33000 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33262A - 33462DC | Series N/A 33000 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
2558 - 2523D | Series N/A 2500 | d - Bore N/A 1 3/16 in30.163 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N |
CAD
N/A ![]() |
2585 - 2523D | Series N/A 2500 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N |
CAD
N/A ![]() |
2560X - 2523D | Series N/A 2500 | d - Bore N/A 1.1811 in30 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N |
CAD
N/A ![]() |
2580A - 2523D | Series N/A 2500 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N |
CAD
N/A ![]() |
2580 - 2523D | Series N/A 2500 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N |
CAD
N/A ![]() |
2578 - 2523D | Series N/A 2500 | d - Bore N/A 1 1/8 in28.575 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N |
CAD
N/A ![]() |
2559 - 2523D | Series N/A 2500 | d - Bore N/A 1 3/16 in30.163 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N |
CAD
N/A ![]() |
2585 - 2524YD | Series N/A 2500 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N |
CAD
N/A ![]() |