Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
2582 - 2524YD | Series N/A 2500 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
2581 - 2524YD | Series N/A 2500 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
2578 - 2524YD | Series N/A 2500 | d - Bore N/A 1 1/8 in28.575 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
2558 - 2524YD | Series N/A 2500 | d - Bore N/A 1 3/16 in30.163 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
2580 - 2524YD | Series N/A 2500 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
2581 - 2523D | Series N/A 2500 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
2586 - 2523D | Series N/A 2500 | d - Bore N/A 1.1811 in30 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
2582 - 2523D | Series N/A 2500 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
3482 - 3423D | Series N/A 3400 | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3483 - 3423D | Series N/A 3400 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3480 - 3423D | Series N/A 3400 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3490 - 3423D | Series N/A 3400 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3476 - 3423D | Series N/A 3400 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3479 - 3423D | Series N/A 3400 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3478 - 3423D | Series N/A 3400 | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3474 - 3423D | Series N/A 3400 | d - Bore N/A 1 3/16 in30.163 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3477 - 3423D | Series N/A 3400 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3483 - 3424YD | Series N/A 3400 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3477 - 3424YD | Series N/A 3400 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3476 - 3424YD | Series N/A 3400 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3480 - 3424YD | Series N/A 3400 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3482 - 3424YD | Series N/A 3400 | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3479 - 3424YD | Series N/A 3400 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3478 - 3424YD | Series N/A 3400 | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3490 - 3424YD | Series N/A 3400 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |