Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
3474 - 3424YD | Series N/A 3400 | d - Bore N/A 1 3/16 in30.163 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
LM119348 - LM119311D | Series N/A LM119300 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6873 in68.257 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8140 lbf36200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54600 lbf243000 N | CAD N/A |
LL365348 - LL365310XD | Series N/A LL365300 | d - Bore N/A 15.1250 in384.175 mm | D - Cup Outer Diameter N/A 17.3750 in441.325 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13500 lbf60300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 91000 lbf405000 N | CAD N/A |
39585A - 39520DC | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9730 lbf43300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39573 - 39520DC | Series N/A 39500 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9730 lbf43300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39575 - 39520DC | Series N/A 39500 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9730 lbf43300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39578 - 39520DC | Series N/A 39500 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9730 lbf43300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39580 - 39520DC | Series N/A 39500 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9730 lbf43300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39581 - 39520DC | Series N/A 39500 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9730 lbf43300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39582A - 39520DC | Series N/A 39500 | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9730 lbf43300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39590A - 39520DC | Series N/A 39500 | d - Bore N/A 2.6240 in66.650 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9730 lbf43300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39585 - 39520DC | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9730 lbf43300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39585P - 39520DC | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11500 lbf51300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 77400 lbf344000 N | CAD N/A |
39591 - 39520DC | Series N/A 39500 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9730 lbf43300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39586 - 39520DC | Series N/A 39500 | d - Bore N/A 2.5586 in64.988 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.2175 in30.925 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9730 lbf43300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39589 - 39520DC | Series N/A 39500 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9730 lbf43300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39590 - 39520DC | Series N/A 39500 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6875 in68.263 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9730 lbf43300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
66585 - 66522D | Series N/A 66500 | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10700 lbf47500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 71700 lbf319000 N | CAD N/A |
66583 - 66522D | Series N/A 66500 | d - Bore N/A 2.1950 in55.753 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9010 lbf40100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
66584 - 66522D | Series N/A 66500 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10700 lbf47500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 71700 lbf319000 N | CAD N/A |
66589 - 66522D | Series N/A 66500 | d - Bore N/A 2.3611 in59.972 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10700 lbf47500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 71700 lbf319000 N | CAD N/A |
66588 - 66522D | Series N/A 66500 | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10700 lbf47500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 71700 lbf319000 N | CAD N/A |
66587 - 66522D | Series N/A 66500 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9010 lbf40100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
66586 - 66522D | Series N/A 66500 | d - Bore N/A 2.3613 in59.977 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9010 lbf40100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
497A - 493D | Series N/A 495 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |