Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
495AX - 493D | Series N/A 495 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
496 - 493D | Series N/A 495 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
498 - 493D | Series N/A 495 | d - Bore N/A 3.3125 in84.138 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
497P - 493D | Series N/A 495 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10700 lbf47500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 71600 lbf319000 N | CAD N/A |
497 - 493D | Series N/A 495 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
496P - 493D | Series N/A 495 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10700 lbf47500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 71600 lbf319000 N | CAD N/A |
496AS - 493D | Series N/A 495 | d - Bore N/A 3.2165 in81.699 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
495 - 493D | Series N/A 495 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
495XA - 493D | Series N/A 495 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
495W - 493D | Series N/A 495 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
495A - 493D | Series N/A 495 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
495AS - 493D | Series N/A 495 | d - Bore N/A 3.0625 in77.788 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
499A - 493D | Series N/A 495 | d - Bore N/A 3.3455 in84.976 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
495AA - 493D | Series N/A 495 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
495-S - 493D | Series N/A 495 | d - Bore N/A 2.8125 in71.438 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
498 - 493DC | Series N/A 495 | d - Bore N/A 3.3125 in84.138 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
495AA - 493DC | Series N/A 495 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
497P - 493DC | Series N/A 495 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10700 lbf47500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 71600 lbf319000 N | CAD N/A |
495A - 493DC | Series N/A 495 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
495 - 493DC | Series N/A 495 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
499A - 493DC | Series N/A 495 | d - Bore N/A 3.3455 in84.976 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
495AX - 493DC | Series N/A 495 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
495AS - 493DC | Series N/A 495 | d - Bore N/A 3.0625 in77.788 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
497 - 493DC | Series N/A 495 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
496P - 493DC | Series N/A 495 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10700 lbf47500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 71600 lbf319000 N | CAD N/A |