Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
NA456SW - 452D | Series N/A 455 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.4688 in37.308 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.9376 in74.615 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A | CAD N/A |
NA483SW - 472D | Series N/A 475 | d - Bore N/A 2.7559 in70 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.4688 in37.308 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.9376 in74.615 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8360 lbf37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A | CAD N/A |
73551 - 73876CD | Series N/A 73000 | d - Bore N/A 5.5000 in139.700 mm | D - Cup Outer Diameter N/A 8.75 in222.250 mm | B - Cone Width N/A 1.2450 in31.623 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.9802 in75.697 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 17100 lbf75900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 115000 lbf510000 N | CAD N/A |
73562 - 73876CD | Series N/A 73000 | d - Bore N/A 5.625 in142.875 mm | D - Cup Outer Diameter N/A 8.75 in222.250 mm | B - Cone Width N/A 1.2450 in31.623 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.9802 in75.697 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 17100 lbf75900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 115000 lbf510000 N | CAD N/A |
545112 - 545142CD | Series N/A 545000 | d - Bore N/A 11.2500 in285.750 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.9999 in76.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15000 lbf66800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 101000 lbf449000 N | CAD N/A |
72212C - 72488D | Series N/A 72000C | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N | CAD N/A |
72219C - 72488D | Series N/A 72000C | d - Bore N/A 2 3/16 in55.563 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N | CAD N/A |
72218C - 72488D | Series N/A 72000C | d - Bore N/A 2 3/16 in55.563 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N | CAD N/A |
72213C - 72488D | Series N/A 72000C | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N | CAD N/A |
72201C - 72488D | Series N/A 72000C | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N | CAD N/A |
72200C - 72488D | Series N/A 72000C | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N | CAD N/A |
72188C - 72488D | Series N/A 72000C | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N | CAD N/A |
72187C - 72488D | Series N/A 72000C | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N | CAD N/A |
72187 - 72488D | Series N/A 72000 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8910 lbf39600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59800 lbf266000 N | CAD N/A |
72225C - 72488D | Series N/A 72000C | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N | CAD N/A |
M224748 - M224710D | Series N/A M224700 | d - Bore N/A 4.7234 in119.974 mm | D - Cup Outer Diameter N/A 6.8750 in174.625 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 14200 lbf63400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 95700 lbf426000 N | CAD N/A |
M224749 - M224710D | Series N/A M224700 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 6.8750 in174.625 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 14200 lbf63400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 95700 lbf426000 N | CAD N/A |
M224749 - M224710DC | Series N/A M224700 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 6.8750 in174.625 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 14200 lbf63400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 95700 lbf426000 N | CAD N/A |
M224748 - M224710DC | Series N/A M224700 | d - Bore N/A 4.7234 in119.974 mm | D - Cup Outer Diameter N/A 6.8750 in174.625 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 14200 lbf63400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 95700 lbf426000 N | CAD N/A |
78214C - 78549D | Series N/A 78000C | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 5.5000 in139.700 mm | B - Cone Width N/A 1.3085 in33.236 mm | C - Double Cup Width N/A 2.0395 in51.803 mm | T - Bearing Width across Cones N/A 3.0625 in77.788 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13800 lbf61300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 92600 lbf412000 N | CAD N/A |
78214 - 78549D | Series N/A 78000 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 5.5000 in139.700 mm | B - Cone Width N/A 1.3085 in33.236 mm | C - Double Cup Width N/A 2.0395 in51.803 mm | T - Bearing Width across Cones N/A 3.0625 in77.788 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11800 lbf52600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 79300 lbf353000 N | CAD N/A |
78250AC - 78549D | Series N/A 78000C | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 5.5000 in139.700 mm | B - Cone Width N/A 1.3085 in33.236 mm | C - Double Cup Width N/A 2.0395 in51.803 mm | T - Bearing Width across Cones N/A 3.0625 in77.788 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13800 lbf61300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 92600 lbf412000 N | CAD N/A |
78248C - 78549D | Series N/A 78000C | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 5.5000 in139.700 mm | B - Cone Width N/A 1.3085 in33.236 mm | C - Double Cup Width N/A 2.0395 in51.803 mm | T - Bearing Width across Cones N/A 3.0625 in77.788 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13800 lbf61300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 92600 lbf412000 N | CAD N/A |
78238C - 78549D | Series N/A 78000C | d - Bore N/A 2.375 in60.325 mm | D - Cup Outer Diameter N/A 5.5000 in139.700 mm | B - Cone Width N/A 1.3085 in33.236 mm | C - Double Cup Width N/A 2.0395 in51.803 mm | T - Bearing Width across Cones N/A 3.0625 in77.788 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13800 lbf61300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 92600 lbf412000 N | CAD N/A |
78225C - 78549D | Series N/A 78000C | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 5.5000 in139.700 mm | B - Cone Width N/A 1.3085 in33.236 mm | C - Double Cup Width N/A 2.0395 in51.803 mm | T - Bearing Width across Cones N/A 3.0625 in77.788 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13800 lbf61300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 92600 lbf412000 N | CAD N/A |