Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
26112 - 26282D | Series N/A 26000 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A ![]() |
28156 - 28314XD | Series N/A 28000 | d - Bore N/A 1.5740 in39.980 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.7736 in19.649 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.7110 in43.459 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4390 lbf19500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 29500 lbf131000 N |
CAD
N/A ![]() |
28156 - 28318D | Series N/A 28000 | d - Bore N/A 1.5740 in39.980 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.7736 in19.649 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.7110 in43.459 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4390 lbf19500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 29500 lbf131000 N |
CAD
N/A ![]() |
15115 - 15251D | Series N/A 15000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.7424 in44.257 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15123 - 15251D | Series N/A 15000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.7424 in44.257 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
22168 - 22325D | Series N/A 22000 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 0.7810 in19.837 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.7499 in44.447 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4510 lbf20100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 30300 lbf135000 N |
CAD
N/A ![]() |
24118 - 24262D | Series N/A 24000 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 0.7470 in18.974 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.7501 in44.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3260 lbf14500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21900 lbf97300 N |
CAD
N/A ![]() |
24112 - 24262D | Series N/A 24000 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 0.7470 in18.974 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.7501 in44.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3260 lbf14500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21900 lbf97300 N |
CAD
N/A ![]() |
13685A - 13621D | Series N/A 13600 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8123 in46.032 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
13685 - 13621D | Series N/A 13600 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8123 in46.032 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
13682 - 13621D | Series N/A 13600 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8123 in46.032 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
13687 - 13621D | Series N/A 13600 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8123 in46.032 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
13685 - 13621DC | Series N/A 13600 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8123 in46.032 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
13682 - 13621DC | Series N/A 13600 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8123 in46.032 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
15113 - 15251D | Series N/A 15000 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15120 - 15251D | Series N/A 15000 | d - Bore N/A 1.1895 in30.213 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15118 - 15251D | Series N/A 15000 | d - Bore N/A 1.1895 in30.213 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15112 - 15251D | Series N/A 15000 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15117 - 15251D | Series N/A 15000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15120A - 15251D | Series N/A 15000 | d - Bore N/A 1.1880 in30.175 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15116 - 15251D | Series N/A 15000 | d - Bore N/A 1.1855 in30.112 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15117X - 15251D | Series N/A 15000 | d - Bore N/A 1.1811 in30 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15126 - 15251D | Series N/A 15000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15100 - 15251D | Series N/A 15000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15100-S - 15251D | Series N/A 15000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |