Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
14116W - 14276D | Series N/A 14000 | d - Bore N/A 1.1900 in30.226 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
14116 - 14276D | Series N/A 14000 | d - Bore N/A 1.1900 in30.226 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
14120 - 14276D | Series N/A 14000 | d - Bore N/A 1.1900 in30.226 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 1.0520 in26.721 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.3746 in60.315 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
14119A - 14276D | Series N/A 14000 | d - Bore N/A 1.1900 in30.226 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
14124 - 14276D | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
14125A - 14276D | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
14123A - 14276D | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 1.0520 in26.721 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.3746 in60.315 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
14123AA - 14276D | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 1.0520 in26.721 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.3746 in60.315 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
15126 - 15251D | Series N/A 15000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N | CAD N/A |
15123 - 15251D | Series N/A 15000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.7424 in44.257 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N | CAD N/A |
08125 - 08231D | Series N/A 8000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.3125 in58.738 mm | B - Cone Width N/A 0.5937 in15.080 mm | C - Double Cup Width N/A 0.9688 in24.608 mm | T - Bearing Width across Cones N/A 1.2811 in32.540 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1850 lbf8220 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 12400 lbf55200 N | CAD N/A |
02875 - 02823D | Series N/A 2800 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8750 in47.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3830 lbf17000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 25700 lbf114000 N | CAD N/A |
02876 - 02823D | Series N/A 2800 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8750 in47.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3830 lbf17000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 25700 lbf114000 N | CAD N/A |
2580 - 2524YD | Series N/A 2500 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
2582 - 2524YD | Series N/A 2500 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
2580A - 2523D | Series N/A 2500 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
2580 - 2523D | Series N/A 2500 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
2582 - 2523D | Series N/A 2500 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.6250 in66.675 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
3476 - 3424YD | Series N/A 3400 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
3476 - 3423D | Series N/A 3400 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 2.6251 in66.678 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6100 lbf27100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41000 lbf182000 N | CAD N/A |
43125 - 43319D | Series N/A 43000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5360 lbf23900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36000 lbf160000 N | CAD N/A |
443 - 432DC | Series N/A 435 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N | CAD N/A |
443 - 432D | Series N/A 435 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7400 lbf32900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49700 lbf221000 N | CAD N/A |
15125 - 15251D | Series N/A 15000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8125 in46.038 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N | CAD N/A |
26126X - 26284D | Series N/A 26000 | d - Bore N/A 1.2598 in31.999 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N | CAD N/A |