Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
28151 - 28314XD | Series N/A 28000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3700 lbf16500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 24800 lbf111000 N |
CAD
N/A ![]() |
28137 - 28318D | Series N/A 28000 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4390 lbf19500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 29500 lbf131000 N |
CAD
N/A ![]() |
28159 - 28318D | Series N/A 28000 | d - Bore N/A 1.5740 in39.980 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3700 lbf16500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 24800 lbf111000 N |
CAD
N/A ![]() |
28118 - 28318D | Series N/A 28000 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4390 lbf19500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 29500 lbf131000 N |
CAD
N/A ![]() |
28138 - 28318D | Series N/A 28000 | d - Bore N/A 1.3770 in34.976 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3700 lbf16500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 24800 lbf111000 N |
CAD
N/A ![]() |
28150 - 28318D | Series N/A 28000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4390 lbf19500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 29500 lbf131000 N |
CAD
N/A ![]() |
28138 - 28314XD | Series N/A 28000 | d - Bore N/A 1.3770 in34.976 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3700 lbf16500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 24800 lbf111000 N |
CAD
N/A ![]() |
28137 - 28314XD | Series N/A 28000 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4390 lbf19500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 29500 lbf131000 N |
CAD
N/A ![]() |
28159 - 28314XD | Series N/A 28000 | d - Bore N/A 1.5740 in39.980 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3700 lbf16500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 24800 lbf111000 N |
CAD
N/A ![]() |
28118 - 28314XD | Series N/A 28000 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4390 lbf19500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 29500 lbf131000 N |
CAD
N/A ![]() |
28158 - 28314XD | Series N/A 28000 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4390 lbf19500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 29500 lbf131000 N |
CAD
N/A ![]() |
28150 - 28314XD | Series N/A 28000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4390 lbf19500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 29500 lbf131000 N |
CAD
N/A ![]() |
L319245 - L319210D | Series N/A L319200 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5.1250 in130.175 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 1.8749 in47.622 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5560 lbf24700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 37300 lbf166000 N |
CAD
N/A ![]() |
L319249 - L319210D | Series N/A L319200 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 5.1250 in130.175 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 1.8749 in47.622 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5560 lbf24700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 37300 lbf166000 N |
CAD
N/A ![]() |
L623149 - L623110D | Series N/A L623100 | d - Bore N/A 4.5000 in114.300 mm | D - Cup Outer Diameter N/A 6.0000 in152.400 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8749 in47.622 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6890 lbf30600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 46300 lbf206000 N |
CAD
N/A ![]() |
L116149 - L116110D | Series N/A L116100 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 4.5625 in115.888 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 1.5626 in39.690 mm | T - Bearing Width across Cones N/A 1.8749 in47.622 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5260 lbf23400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35300 lbf157000 N |
CAD
N/A ![]() |
L116149 - L116110DC | Series N/A L116100 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 4.5625 in115.888 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 1.5626 in39.690 mm | T - Bearing Width across Cones N/A 1.8749 in47.622 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5260 lbf23400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35300 lbf157000 N |
CAD
N/A ![]() |
02875 - 02823D | Series N/A 2800 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8750 in47.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3830 lbf17000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 25700 lbf114000 N |
CAD
N/A ![]() |
02876 - 02823D | Series N/A 2800 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8750 in47.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3830 lbf17000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 25700 lbf114000 N |
CAD
N/A ![]() |
02877 - 02823D | Series N/A 2800 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8750 in47.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3830 lbf17000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 25700 lbf114000 N |
CAD
N/A ![]() |
02878 - 02823D | Series N/A 2800 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8750 in47.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3830 lbf17000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 25700 lbf114000 N |
CAD
N/A ![]() |
02872 - 02823D | Series N/A 2800 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8750 in47.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3830 lbf17000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 25700 lbf114000 N |
CAD
N/A ![]() |
385 - 384DRB | Series N/A 385 | d - Bore N/A 2.1654 in55.001 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N |
CAD
N/A ![]() |
389 - 384DRB | Series N/A 385 | d - Bore N/A 2.1880 in55.575 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N |
CAD
N/A ![]() |
386AX - 384DRB | Series N/A 385 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5300 lbf23600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N |
CAD
N/A ![]() |