Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
370A - 363D | Series N/A 365 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
368-S - 363D | Series N/A 365 | d - Bore N/A 2.0312 in51.592 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
365-S - 363D | Series N/A 365 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
366 - 363D | Series N/A 365 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
369A - 363DC | Series N/A 365 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
370A - 363DC | Series N/A 365 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
366 - 363DC | Series N/A 365 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
367 - 363DC | Series N/A 365 | d - Bore N/A 1.7717 in45.001 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
368W - 363DC | Series N/A 365 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5010 lbf22300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 33600 lbf150000 N | CAD N/A |
368 - 363DC | Series N/A 365 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
369AS - 363DC | Series N/A 365 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
365 - 363DC | Series N/A 365 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
365A - 363DC | Series N/A 365 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
368A - 363DC | Series N/A 365 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
368A - 362XD | Series N/A 365 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.5427 in89.985 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.9665 in49.949 mm | T - Bearing Width across Cones N/A 1.9842 in50.399 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N | CAD N/A |
358X - 353D | Series N/A 355 | d - Bore N/A 1.7717 in45.001 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4770 lbf21200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N | CAD N/A |
358A - 353D | Series N/A 355 | d - Bore N/A 1.7717 in45.001 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4770 lbf21200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N | CAD N/A |
358 - 353D | Series N/A 355 | d - Bore N/A 1.7717 in45.001 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5650 lbf25100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38000 lbf169000 N | CAD N/A |
359A - 353D | Series N/A 355 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5650 lbf25100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38000 lbf169000 N | CAD N/A |
357 - 353D | Series N/A 355 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5650 lbf25100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38000 lbf169000 N | CAD N/A |
355X - 353D | Series N/A 355 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5650 lbf25100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38000 lbf169000 N | CAD N/A |
355 - 353D | Series N/A 355 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5650 lbf25100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38000 lbf169000 N | CAD N/A |
350A - 353D | Series N/A 355 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5650 lbf25100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38000 lbf169000 N | CAD N/A |
350 - 353D | Series N/A 355 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4770 lbf21200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N | CAD N/A |
355A - 353D | Series N/A 355 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5650 lbf25100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38000 lbf169000 N | CAD N/A |