Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
A4059 - A4138D | Series N/A A4000 | d - Bore N/A 0.5901 in14.989 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Double Cup Width N/A 0.8125 in20.638 mm | T - Bearing Width across Cones N/A 0.9910 in25.171 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 767 lbf3410 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 5150 lbf22900 N |
CAD
N/A ![]() |
A4050 - A4138D | Series N/A A4000 | d - Bore N/A 0.5000 in12.7 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Double Cup Width N/A 0.8125 in20.638 mm | T - Bearing Width across Cones N/A 0.9910 in25.171 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 767 lbf3410 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 5150 lbf22900 N |
CAD
N/A ![]() |
A4044 - A4138D | Series N/A A4000 | d - Bore N/A 0.4375 in11.113 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Double Cup Width N/A 0.8125 in20.638 mm | T - Bearing Width across Cones N/A 0.9910 in25.171 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 767 lbf3410 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 5150 lbf22900 N |
CAD
N/A ![]() |
A4049 - A4138D | Series N/A A4000 | d - Bore N/A 0.4992 in12.680 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Double Cup Width N/A 0.8125 in20.638 mm | T - Bearing Width across Cones N/A 0.9910 in25.171 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 767 lbf3410 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 5150 lbf22900 N |
CAD
N/A ![]() |
A2037 - A2120D | Series N/A A2000 | d - Bore N/A 0.3750 in9.525 mm | D - Cup Outer Diameter N/A 1.2000 in30.480 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Double Cup Width N/A 0.8370 in21.260 mm | T - Bearing Width across Cones N/A 0.9999 in25.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 630 lbf2800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 4230 lbf18800 N |
CAD
N/A ![]() |
A2047 - A2120D | Series N/A A2000 | d - Bore N/A 0.4719 in11.986 mm | D - Cup Outer Diameter N/A 1.2000 in30.480 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Double Cup Width N/A 0.8370 in21.260 mm | T - Bearing Width across Cones N/A 0.9999 in25.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 630 lbf2800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 4230 lbf18800 N |
CAD
N/A ![]() |
A2031 - A2120D | Series N/A A2000 | d - Bore N/A 0.3125 in7.938 mm | D - Cup Outer Diameter N/A 1.2000 in30.480 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Double Cup Width N/A 0.8370 in21.260 mm | T - Bearing Width across Cones N/A 0.9999 in25.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 630 lbf2800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 4230 lbf18800 N |
CAD
N/A ![]() |
05075X - 05180D | Series N/A 5000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
05062 - 05180D | Series N/A 5000 | d - Bore N/A 0.6250 in15.875 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
05066 - 05180D | Series N/A 5000 | d - Bore N/A 0.6690 in16.993 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
05068 - 05180D | Series N/A 5000 | d - Bore N/A 0.6875 in17.463 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
05070XS - 05180D | Series N/A 5000 | d - Bore N/A 0.7082 in17.988 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
05075 - 05180D | Series N/A 5000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
05079 - 05180D | Series N/A 5000 | d - Bore N/A 0.7869 in19.987 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
05062 - 05185D | Series N/A 5000 | d - Bore N/A 0.6250 in15.875 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
05075 - 05185D | Series N/A 5000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
05068 - 05185D | Series N/A 5000 | d - Bore N/A 0.6875 in17.463 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
05070XS - 05185D | Series N/A 5000 | d - Bore N/A 0.7082 in17.988 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
05066 - 05185D | Series N/A 5000 | d - Bore N/A 0.6690 in16.993 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
05079 - 05185D | Series N/A 5000 | d - Bore N/A 0.7869 in19.987 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
05075X - 05185D | Series N/A 5000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A ![]() |
08118 - 08231D | Series N/A 8000 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.3125 in58.738 mm | B - Cone Width N/A 0.5937 in15.080 mm | C - Double Cup Width N/A 0.9688 in24.608 mm | T - Bearing Width across Cones N/A 1.2811 in32.540 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1850 lbf8220 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 12400 lbf55200 N |
CAD
N/A ![]() |
08125 - 08231D | Series N/A 8000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.3125 in58.738 mm | B - Cone Width N/A 0.5937 in15.080 mm | C - Double Cup Width N/A 0.9688 in24.608 mm | T - Bearing Width across Cones N/A 1.2811 in32.540 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1850 lbf8220 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 12400 lbf55200 N |
CAD
N/A ![]() |
07087 - 07196D | Series N/A 7000 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A ![]() |
07100-S - 07196D | Series N/A 7000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A ![]() |