Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
34294 - 34478D | Series N/A 34000 | d - Bore N/A 2.9518 in74.976 mm | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.0625 in52.388 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5960 lbf26500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 40000 lbf178000 N |
CAD
N/A ![]() |
34304 - 34478D | Series N/A 34000 | d - Bore N/A 3.0455 in77.356 mm | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.0625 in52.388 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5960 lbf26500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 40000 lbf178000 N |
CAD
N/A ![]() |
34300A - 34478D | Series N/A 34000 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.0625 in52.388 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5960 lbf26500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 40000 lbf178000 N |
CAD
N/A ![]() |
34306 - 34478D | Series N/A 34000 | d - Bore N/A 3.0625 in77.788 mm | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.0625 in52.388 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7060 lbf31400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47400 lbf211000 N |
CAD
N/A ![]() |
34301 - 34478D | Series N/A 34000 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.0625 in52.388 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5960 lbf26500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 40000 lbf178000 N |
CAD
N/A ![]() |
34300 - 34478D | Series N/A 34000 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.0625 in52.388 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5960 lbf26500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 40000 lbf178000 N |
CAD
N/A ![]() |
34275 - 34478D | Series N/A 34000 | d - Bore N/A 2.7559 in70 mm | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.0625 in52.388 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5960 lbf26500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 40000 lbf178000 N |
CAD
N/A ![]() |
34307 - 34478D | Series N/A 34000 | d - Bore N/A 3.0625 in77.788 mm | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.0625 in52.388 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5960 lbf26500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 40000 lbf178000 N |
CAD
N/A ![]() |
385A - 384CD | Series N/A 385 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 2.0625 in52.388 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N |
CAD
N/A ![]() |
398 - 394D | Series N/A 395 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.0625 in52.388 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A ![]() |
28990 - 28921D | Series N/A 28900 | d - Bore N/A 2.4400 in61.976 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.9688 in24.608 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.1250 in53.975 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6180 lbf27500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41500 lbf185000 N |
CAD
N/A ![]() |
28990 - 28921DC | Series N/A 28900 | d - Bore N/A 2.4400 in61.976 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.9688 in24.608 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.1250 in53.975 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6180 lbf27500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41500 lbf185000 N |
CAD
N/A ![]() |
37431 - 37626D | Series N/A 37000 | d - Bore N/A 4.3125 in109.538 mm | D - Cup Outer Diameter N/A 6.25 in158.750 mm | B - Cone Width N/A 0.8440 in21.438 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1251 in53.978 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6710 lbf29900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 45100 lbf201000 N |
CAD
N/A ![]() |
37431A - 37626D | Series N/A 37000 | d - Bore N/A 4.3125 in109.538 mm | D - Cup Outer Diameter N/A 6.25 in158.750 mm | B - Cone Width N/A 0.8440 in21.438 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1251 in53.978 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7960 lbf35400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53400 lbf238000 N |
CAD
N/A ![]() |
37425 - 37626D | Series N/A 37000 | d - Bore N/A 4.25 in107.95 mm | D - Cup Outer Diameter N/A 6.25 in158.750 mm | B - Cone Width N/A 0.8440 in21.438 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1251 in53.978 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7960 lbf35400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53400 lbf238000 N |
CAD
N/A ![]() |
37431 - 37626DC | Series N/A 37000 | d - Bore N/A 4.3125 in109.538 mm | D - Cup Outer Diameter N/A 6.25 in158.750 mm | B - Cone Width N/A 0.8440 in21.438 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1251 in53.978 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6710 lbf29900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 45100 lbf201000 N |
CAD
N/A ![]() |
43138X - 43319D | Series N/A 43000 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9166 in23.282 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1251 in53.978 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4520 lbf20100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 30400 lbf135000 N |
CAD
N/A ![]() |
44157X - 44363D | Series N/A 44000 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9080 in23.063 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1375 in54.293 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N |
CAD
N/A ![]() |
395CS - 394D | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.9230 in23.444 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.1764 in55.281 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5760 lbf25600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A ![]() |
395CS - 394DC | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.9230 in23.444 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.1764 in55.281 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5760 lbf25600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A ![]() |
395CS - 394YD | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.9230 in23.444 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.1764 in55.281 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5760 lbf25600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A ![]() |
27687 - 27620DA | Series N/A 27600 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.1873 in55.557 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6830 lbf30400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 45900 lbf204000 N |
CAD
N/A ![]() |
27684A - 27620DA | Series N/A 27600 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.1873 in55.557 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6450 lbf28700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 43300 lbf193000 N |
CAD
N/A ![]() |
27684 - 27620DA | Series N/A 27600 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.1873 in55.557 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6830 lbf30400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 45900 lbf204000 N |
CAD
N/A ![]() |
27689 - 27620DA | Series N/A 27600 | d - Bore N/A 3.2813 in83.345 mm | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.1873 in55.557 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6830 lbf30400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 45900 lbf204000 N |
CAD
N/A ![]() |