Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
41125 - 41294D | Series N/A 41000 | d - Bore N/A 1 1/8 in28.575 mm | D - Cup Outer Diameter N/A 2.9375 in74.613 mm | B - Cone Width N/A 0.9550 in24.257 mm | C - Double Cup Width N/A 1.6250 in41.275 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4820 lbf21400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32300 lbf144000 N | CAD N/A |
41106 - 41294D | Series N/A 41000 | d - Bore N/A 1.0625 in26.988 mm | D - Cup Outer Diameter N/A 2.9375 in74.613 mm | B - Cone Width N/A 0.9550 in24.257 mm | C - Double Cup Width N/A 1.6250 in41.275 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4820 lbf21400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32300 lbf144000 N | CAD N/A |
41100 - 41294D | Series N/A 41000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.9375 in74.613 mm | B - Cone Width N/A 0.9550 in24.257 mm | C - Double Cup Width N/A 1.6250 in41.275 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4820 lbf21400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32300 lbf144000 N | CAD N/A |
43132 - 43319D | Series N/A 43000 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5360 lbf23900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36000 lbf160000 N | CAD N/A |
43096 - 43319D | Series N/A 43000 | d - Bore N/A 0.9600 in24.384 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5360 lbf23900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36000 lbf160000 N | CAD N/A |
43117 - 43319D | Series N/A 43000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4520 lbf20100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 30400 lbf135000 N | CAD N/A |
43131 - 43319D | Series N/A 43000 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5360 lbf23900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36000 lbf160000 N | CAD N/A |
43125 - 43319D | Series N/A 43000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5360 lbf23900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36000 lbf160000 N | CAD N/A |
43118 - 43319D | Series N/A 43000 | d - Bore N/A 1 3/16 in30.163 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5360 lbf23900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36000 lbf160000 N | CAD N/A |
43112 - 43319D | Series N/A 43000 | d - Bore N/A 1 1/8 in28.575 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5360 lbf23900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36000 lbf160000 N | CAD N/A |
44131 - 44363D | Series N/A 44000 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N | CAD N/A |
44157 - 44363D | Series N/A 44000 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N | CAD N/A |
44158 - 44363D | Series N/A 44000 | d - Bore N/A 1 9/16 in39.688 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N | CAD N/A |
44143 - 44363D | Series N/A 44000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N | CAD N/A |
44150 - 44363D | Series N/A 44000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N | CAD N/A |
44156 - 44363D | Series N/A 44000 | d - Bore N/A 1 9/16 in39.688 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N | CAD N/A |
44162 - 44363D | Series N/A 44000 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N | CAD N/A |
L305649 - L305613DE | Series N/A L305600 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.2810 in83.337 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3540 lbf15800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23800 lbf106000 N | CAD N/A |
L305648 - L305613DE | Series N/A L305600 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 3.2810 in83.337 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3540 lbf15800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23800 lbf106000 N | CAD N/A |
L327249 - L327210D | Series N/A L327200 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 6.9688 in177.008 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2499 in57.147 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8570 lbf38100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 57600 lbf256000 N | CAD N/A |
L327249 - L327210DC | Series N/A L327200 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 6.9688 in177.008 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2499 in57.147 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8570 lbf38100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 57600 lbf256000 N | CAD N/A |
25580 - 25520D | Series N/A 25500 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25576 - 25520D | Series N/A 25500 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25584 - 25520D | Series N/A 25500 | d - Bore N/A 1.7710 in44.983 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |
25577 - 25520D | Series N/A 25500 | d - Bore N/A 1.6880 in42.875 mm | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2500 in57.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5270 lbf23500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35400 lbf158000 N | CAD N/A |