Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
55176C - 55433D | Series N/A 55000C | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8810 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59200 lbf263000 N |
CAD
N/A ![]() |
55200C - 55433D | Series N/A 55000C | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8810 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59200 lbf263000 N |
CAD
N/A ![]() |
55196 - 55433D | Series N/A 55000 | d - Bore N/A 1.9675 in49.975 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55206C - 55433D | Series N/A 55000C | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8810 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59200 lbf263000 N |
CAD
N/A ![]() |
55212C - 55433D | Series N/A 55000C | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.6876 in42.865 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8810 lbf39200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59200 lbf263000 N |
CAD
N/A ![]() |
L521949 - L521910DE | Series N/A L521900 | d - Bore N/A 4.25 in107.95 mm | D - Cup Outer Diameter N/A 5.7500 in146.050 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5180 lbf23100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34800 lbf155000 N |
CAD
N/A ![]() |
L521945 - L521910DE | Series N/A L521900 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 5.7500 in146.050 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.4999 in63.497 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5600 lbf24900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 37600 lbf167000 N |
CAD
N/A ![]() |
33891 - 33821D | Series N/A 33800 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.0624 in52.385 mm | T - Bearing Width across Cones N/A 2.5000 in63.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7560 lbf33600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50800 lbf226000 N |
CAD
N/A ![]() |
33890 - 33821D | Series N/A 33800 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.0624 in52.385 mm | T - Bearing Width across Cones N/A 2.5000 in63.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7560 lbf33600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50800 lbf226000 N |
CAD
N/A ![]() |
33880 - 33821D | Series N/A 33800 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.0624 in52.385 mm | T - Bearing Width across Cones N/A 2.5000 in63.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7560 lbf33600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50800 lbf226000 N |
CAD
N/A ![]() |
33885 - 33821D | Series N/A 33800 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.0624 in52.385 mm | T - Bearing Width across Cones N/A 2.5000 in63.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7560 lbf33600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50800 lbf226000 N |
CAD
N/A ![]() |
33895 - 33821D | Series N/A 33800 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.0624 in52.385 mm | T - Bearing Width across Cones N/A 2.5000 in63.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7560 lbf33600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50800 lbf226000 N |
CAD
N/A ![]() |
33889 - 33821D | Series N/A 33800 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.0624 in52.385 mm | T - Bearing Width across Cones N/A 2.5000 in63.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7560 lbf33600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50800 lbf226000 N |
CAD
N/A ![]() |
33885 - 33821DC | Series N/A 33800 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.0624 in52.385 mm | T - Bearing Width across Cones N/A 2.5000 in63.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7560 lbf33600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50800 lbf226000 N |
CAD
N/A ![]() |
33880 - 33821DC | Series N/A 33800 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.0624 in52.385 mm | T - Bearing Width across Cones N/A 2.5000 in63.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7560 lbf33600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50800 lbf226000 N |
CAD
N/A ![]() |
33895 - 33821DC | Series N/A 33800 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.0624 in52.385 mm | T - Bearing Width across Cones N/A 2.5000 in63.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7560 lbf33600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50800 lbf226000 N |
CAD
N/A ![]() |
33890 - 33821DC | Series N/A 33800 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.0624 in52.385 mm | T - Bearing Width across Cones N/A 2.5000 in63.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7560 lbf33600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50800 lbf226000 N |
CAD
N/A ![]() |
33891 - 33821DC | Series N/A 33800 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.0624 in52.385 mm | T - Bearing Width across Cones N/A 2.5000 in63.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7560 lbf33600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50800 lbf226000 N |
CAD
N/A ![]() |
33889 - 33821DC | Series N/A 33800 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.0624 in52.385 mm | T - Bearing Width across Cones N/A 2.5000 in63.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7560 lbf33600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50800 lbf226000 N |
CAD
N/A ![]() |
L624549 - L624514D | Series N/A L624500 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5000 in63.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6140 lbf27300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 41200 lbf183000 N |
CAD
N/A ![]() |
36691 - 36620D | Series N/A 36600 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 7.6250 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76900 lbf342000 N |
CAD
N/A ![]() |
36690P - 36620D | Series N/A 36600 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 7.6250 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13600 lbf60300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 91100 lbf405000 N |
CAD
N/A ![]() |
36690 - 36620D | Series N/A 36600 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 7.6250 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76900 lbf342000 N |
CAD
N/A ![]() |
36686 - 36620D | Series N/A 36600 | d - Bore N/A 5.625 in142.875 mm | D - Cup Outer Diameter N/A 7.6250 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76900 lbf342000 N |
CAD
N/A ![]() |
36690P - 36620DC | Series N/A 36600 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 7.6250 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13600 lbf60300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 91100 lbf405000 N |
CAD
N/A ![]() |